Optifit Pipette Tips
Sartorius Optifit tips are an excellent choice for various laboratories and pipetting tasks with their wide range of packaging and purity options. They ensure the performance of Sartorius pipettes and repeatability of your results like no other tip can.
Optifit Tips Features
Various Tip Box Options
Choose from sterilized single tray tips for clean rooms or from our practical refill options; there is a package for every lab.
Single Tray Tips
Refill Tips
The very popular refill tower system is an ecological yet practical option that reduces the total waste of all product packaging by up to 61% and plastic by up to 48% compared to single tray box tips. Thanks to the small footprint of the product, this option reduces transportation emissions, as the package is only one-third the size of a single tray package, yet it contains the same number of pipette tips.
Bulk Tips
FlexiBulk tip pack is the most ecological and economical choice. This package uses up to 67% less plastic and weighs 30% less compared to the single tray option. The amount of plastic saved per package is comparable to 75 water bottles and the package itself is less than half the size of the single tray package, which further reduces emissions from shipping.
Light Pack
For lab managers focused on waste reduction and recycling, select Optifit® or Safetyspace® tips in a sturdy cardboard box that folds flat for easy processing, without compromising performance.
Frequently Asked Questions
The batch number provides full traceability for your organization and can be used to download or request batch specific certificates from the manufacturer. In rare cases of troubleshooting it can be used to rule out error sources or trace possible problems all the way back to the manufacturer. The batch specific purity certificates for Sartorius pipette tips can be downloaded from www.sartorius.com.
Yes, all Sartorius pipette tips are recyclable. Sartorius Optifit tips are made of pure Polypropylene (PP) and can be recycled or combusted. Safetyspace® Filter tips additionally include a pure Polyethylene (PE) filter and can also be recycled or combusted. Finally Low Retention pipette tips can be recycled as the above. Please note that pipette tips that have been used need to be evaluated for presence of hazardous materials.
When solutions have particulates that tend to clog the tip you can choose wide bore tips.