MODDE®-Q: Embedded Design of Experiments – Your Way

Enhance Your Offering With an Embedded DOE Engine

Design of Experiments (DOE) is a powerful tool that can improve efficiency of data collection and enhance machine learning (ML) and artificial intelligence (AI) solutions with added information about causal relationships in the data. With the MODDE®-Q engine you can take your embedded or connected DOE to a new level more quickly—without having to develop the full tool on your own.  


MODDE®-Q saves you time in development, offering all the capability of MODDE® Pro. The easy-to-use Software Development Kit (SDK) speeds up development of your own AI or ML solution and provides a user-friendly interface. Benefit from the power of MODDE® –Q:   

  • The right set of DOE tools for embedding a custom solution 

  • Design space calculations based on Monte Carlo simulation 

  • Automated model analysis 

  • Full DOE software including user interface 

  • Validation Report and Documentation available 



Implement DOE Exactly the Way You and Your Customers Want It

MODDE Design of Experiments Software

Automate: Simplify and Speed up DOE Analysis  

MODDE®-Q is a fast DOE engine you can use to automate many of the complex and time-consuming tasks involved in DOE set-up, analysis, optimization and data interpretation. Help ease the workload of end-users—at the same time reducing the risk of human error.

Customize: Create Tailored DOE Solutions   

Want to provide a comprehensive DOE toolbox for advanced users? A turn-key solution for a specific application? Need to combine DOE with other tools and methods? MODDE®-Q gives you the flexibility and power to customize your DOE solution to do exactly what your end users need it to do—nothing more, nothing less.  You can empower your users with any or all of the functionalities in MODDE®-Pro.

Embed: MODDE®-Q Is Easy to Integrate   

Sartorius OEM Team will supply you with a comprehensive Software Development Kit (SDK) that contains everything you need to test, implement and embed the functionality into any new or existing system. In the delivery package you will find code example, function calls and documentation to get you started – quickly and easily.

Downloads

MODDE®-Q 13 64-bit

ZIP | 89.9 MB

MODDE®-Q 12.1 64-bit

ZIP | 101.7 MB

November 02, 2021 | User Guide

MODDE-Q 13 Interface Description

PDF | 99.0 KB

MODDE-Q 13.0.1 Interface Description

PDF | 88.9 KB

MODDE-Q 13 Interface Description

PDF | 78.9 KB

MODDE®-Q 12.1 Interface Description

PDF | 87.2 KB

MODDE-Q Sample

ZIP | 250.4 KB
icon-shopping-cart
Ready to Buy?