PunchOut Catalogs
A PunchOut Catalog is an eProcurement solution that enables our customers to purchase our products directly from their eProcurement or ERP systems.
- 24/7/365 real-time access to updated and accurate product portfolio with agreed pricing
- streamlined shopping experience
- increased speed and accuracy in order processing
- PunchOut Level 1 and Level 2 possible
Explore the Sartorius PunchOut Catalog
Key Features Overview
The Sartorius PunchOut Catalog is a 100% individual product tailored to the customer. It only contains the products that are relevant for you. In this way you save a lot of time searching and are not confronted with products that are irrelevant to you. Of course, possible individual price conditions are also taken into account in the PunchOut Catalog.
If you do not have the possibility to find a product directly via the search, for example because you do not know exactly what to look for, our dynamic facets will help you. You can choose from a large number of attributes such as weight, dimensions, type , etc... and thus restrict the relevant article more and more until the right product is found.
The list function is very practical and can be used in different ways. For example, if you have the same order over and over again, this can be created once as a list. Then with every order all products on the list can be imported into the shopping cart with just a few clicks. Also new orders can be saved in this way and sent at a later point in time.
Our shopping cart, which is very intuitive to use, is characterized by various helpful functions. As with the Quick Order, products can be added quickly using the item number without having to leave the cart. In addition, every order can be exported as a csv. This file can then be imported into each account as a list and transformed into a Purchase Order again.