Manual Mass Comparators
The Cubis® and Cubis® II Manual Mass Comparators combine metrological weighing competences with integrated control of workflows, in alignment with International Organization of Legal Metrology (OIML) R111-1 recommendations that define metrological and technical requirements for the global harmonization of mass determination. The perfect solution for industries, such as pharmaceuticals, that demand greater accuracy to comply with global regulations and ASTM standards.
Discover the Benefits of the Cubis® II Manual Mass Comparator
- Fast and accurate metrology even under the challenges of everyday laboratory conditions
 - Reduced influence of air drafts and ease-of-use thanks to optimized weighing chamber size and automated draft shields
 - Integrated workflows for error-free mass calibration using the MassCal App
 - Integrable climate module ensures complete control
 - Compliant cleaning enabled by the Device Cleaning App (MCA Models only)
 
Cubis® and Cubis® II Manual Mass Comparators, A Benchmark in Mass Metrology
Cubis® and Cubis® II Manual Mass Comparators are specifically designed for determining the conventional value of mass and its combined standard uncertainty without compromising on performance. They are equipped with monolithic weighing system, which offer fast stabilization times and low repeatability even under F class conditions.
Built-in climate sensor guarantee the most accurate correction for air buoyancy as parameters, such as temperature, humidity and atmospheric pressure are measured directly within the weighing chamber. The instruments enable for calibrating weights in accordance with OIML and ASTM standards.
All Cubis® and Cubis® II Manual Mass Comparators come with an installed MassCal application. The App is designed to provide a guided workflow for compliant calibration according to latest OIML and ASTM standards.
The cleaning QApp comes with every Cubis® II Manual Mass Comparator. Follow the steps in the new cleaning QApp for error free cleaning execution. It supports your daily and advanced cleaning routines, displays the cleaning status, and enables process tracing in the audit trail.
The Cubis® and Cubis® II Manual Mass Comparators can be seamlessly integrated into the infrastructure of a mass standards laboratory. The digital interfaces, along with integrity features such as an alibi memory or password-verified user logon, ensure traceable calibration results.
Frequently Asked Questions
Mass comparators are designed to serve the very well defined application of mass determination and therefore are specified for this purpose with highest level of weighing accuracy. This results in better specification concerning requirements for mass metrology.
Yes, Cubis® and Cubis® II Manual Mass Comparators are able to calibrate weights compliantly to OIML and ASTM.
Comprehensive information about the requirements fulfilled by each mass comaprator can be found in the respective datasheet.
Yes, all climate modules can be DAkkS calibrated ex factory.
Cubis® Manual Mass Comparator Resources
Manual Mass Comparator Datasheets
- Cubis® — MCM60K2 Manual Mass Comparator PDF | 321.1 KB
 - Cubis® MCM32002 — Manual Mass Comparator PDF | 320.1 KB
 - Cubis® MCM60K3 — Manual Mass Comparator PDF | 321.3 KB
 - Cubis® MCM10K3 — Manual Mass Comparator PDF | 347.0 KB
 - Cubis® MCM5003 — Manual Mass Comparator PDF | 333.7 KB
 - Cubis® MCM5004 — Manual Mass Comparator PDF | 333.7 KB
 - Cubis® MCM2004 — Manual Mass Comparator PDF | 333.7 KB
 - Cubis® MCM6.7 — Manual Mass Comparator PDF | 332.7 KB
 - Cubis® II MCA106MC Manual Mass Comparator PDF | 422.2 KB
 - Cubis® II MCA36MC Manual Mass Comparator PDF | 422.2 KB
 - Cubis® II MCA1005MC Manual Mass Comparator PDF | 422.3 KB
 - Cubis® II MCA1004MC Manual Mass Comparator PDF | 422.3 KB
 - Cubis® II MCA66MC Manual Mass Comparator PDF | 415.7 KB
 - Cubis® II MCA206MC Manual Mass Comparator PDF | 415.7 KB
 - Cubis® II MCA605MC Manual Mass Comparator PDF | 422.3 KB