Application image: Ultra-High Resolution Mass Comparator used by lab technician

Outstanding Performance Meets Your Requirements for Weight Calibration

Manual Mass Comparators

The Cubis® and Cubis® II Manual Mass Comparators combine metrological weighing competences with integrated control of workflows, in alignment with International Organization of Legal Metrology (OIML) R111-1 recommendations that define metrological and technical requirements for the global harmonization of mass determination. The perfect solution for industries, such as pharmaceuticals, that demand greater accuracy to comply with global regulations and ASTM standards. 

Discover the Benefits of the Cubis® II Manual Mass Comparator

  • Fast and accurate metrology even under the challenges of everyday laboratory conditions
  • Reduced influence of air drafts and ease-of-use thanks to optimized weighing chamber size and automated draft shields
  • Integrated workflows for error-free mass calibration using the MassCal App
  • Integrable climate module ensures complete control
  • Compliant cleaning enabled by the Device Cleaning App (MCA Models only)

Featured Manual Mass Comparators

Manual Mass Comparator

Max capacity 64 kg, scale interval 2 mg. Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows.

Manual Mass Comparator

Max capacity 5,100 g, scale interval 1 mg. Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows.

Manual Mass Comparator

Max capacity 41 g, scale interval 1 mg. Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows.

Manual Mass Comparator

Max capacity 64 g, scale interval 10 mg. Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows.

Manual Mass Comparator

Max capacity 11 kg, scale interval 1 mg. Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows.

Cubis® and Cubis® II Manual Mass Comparators, A Benchmark in Mass Metrology

Cleaning Kit product software icon
Application image: Ultra-High Resolution Mass Comparator test weight close view
Application image: Ultra-High Resolution Mass Comparator with climate tower accessory
MassCal application screenshot on the Cubis Mass Comparator
Application image: Ultra-High Resolution Mass Comparator with Inner draft shield
Connectivity icon - USB cables, Server
Weight Calibration

Cubis® and Cubis® II Manual Mass Comparators are specifically designed for determining the conventional value of mass and its combined standard uncertainty without compromising on performance. They are equipped with monolithic weighing system, which offer fast stabilization times and low repeatability even under F class conditions.

Environmental Monitoring

Built-in climate sensor guarantee the most accurate correction for air buoyancy as parameters, such as temperature, humidity and atmospheric pressure are measured directly within the weighing chamber. The instruments enable for calibrating weights in accordance with OIML and ASTM standards.

Software Guidance

All Cubis® and Cubis® II Manual Mass Comparators come with an installed MassCal application. The App is designed to provide a guided workflow for compliant calibration according to latest OIML and ASTM standards.

Cleanability

The cleaning QApp comes with every Cubis® II Manual Mass Comparator. Follow the steps in the new cleaning QApp for error free cleaning execution. It supports your daily and advanced cleaning routines, displays the cleaning status, and enables process tracing in the audit trail. 

Data Integrity and Connectivity

The Cubis® and Cubis® II Manual Mass Comparators can be seamlessly integrated into the infrastructure of a mass standards laboratory. The digital interfaces, along with integrity features such as an alibi memory or password-verified user logon, ensure traceable calibration results.

Frequently Asked Questions

Mass comparators are designed to serve the very well defined application of mass determination and therefore are specified for this purpose with highest level of weighing accuracy. This results in better specification concerning requirements for mass metrology.

Yes, Cubis® and Cubis® II Manual Mass Comparators are able to calibrate weights compliantly to OIML and ASTM.

Comprehensive information about the requirements fulfilled by each mass comaprator can be found in the respective datasheet.

Access Datasheets

Yes, all climate modules can be DAkkS calibrated ex factory.

scientist weighing with cubis balance

Services for Laboratory Balances

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. 

Explore Services

Cubis® Manual Mass Comparator Resources

Manual Mass Comparator Datasheets

Brochures & White Papers

Cubis® II Manual Mass Comparator Brochure

The Cubis® II Manual Mass Comparators are the latest addition to the portfolio of the Sartorius Mass Comparators.

Mass Comparator Brochure

Sartorius develops innovative mass comparators to the highest standards for NMIs and other metrological institutions.

Handling test weights cover

Handling Test Weights

Recommendations for the correct handling of test weights.

The Redefinition of the Unit “Kilogram”

Learn about the redefinition of the kilogram and its impact. The kilogram is based on the Planck constant, ensuring stability and accuracy, explore th...

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Contact a Sartorius Lab Weighing Expert Today

icon-shopping-cart
Ready to Buy?