Accessories

Extend the performance capabilities of your Quintix® and Secura® with accessories from our comprehensive range:

thermal transfer printer

YDP30

Thermal transfer printer* for GxP printouts on standard paper, continuous-length label paper rolls or individual labels; for connection to a USB port...

direct thermal printer

YDP40

Direct thermal printer for printouts on standard paper or continuous-length paper label rolls; for connection to a USB port or an RS232 interface port...

YRB11Z

External rechargeable battery pack for standard laboratory balances.

VF4601

Density determination kit for solids and liquids; for balances with a readability of 0.01 mg.

Density Determination Kit

YDK03

Density determination kit for solids and liquids; for balances with a readability of 0.1 mg or 1 mg.

YDK04

Density determination kit for solids and liquids; for balances with a readability of 10 mg (supplied without a balance).

YCP01SQ

Pipette calibration kit (hardware) for balances with a readability of 0.01 mg. The kit consists of a moisture trap and all required adapters.

YDS01SQP

Draft shield for balances with a readability of 10 mg.

YDS02SQP

Round glass draft shield for balances with a readability of 1 mg (supplied without a balance).

YFW01SQP

Special pan with a 130 mm diameter for weighing filters; for balances with a readability of 0.01 mg.

YSP01SQP

Weighing pan with an 80 mm diameter, slotted; for increasing the weighing performance of balances with a readability of 0.01 mg.

YWP01SQP

Weighing pan with a 90 mm diameter; includes conversion kit; for balances with a readability of 0.01 mg.

YHK01SQP

Interior glass draft shield for increasing the weighing performance of balances with a readability of 0.002 mg (supplied without a balance).

VF4589

Stainless steel weighing pan with a 50 mm diameter for balances with a readability of 0.002 mg. The set consists of a weighing pan, a low-design and a high-design round pan draft shield (supplied without a balance).

69Y03285
Standard paper and ink ribbon set for YDP30 laboratory printer

69Y03286
Self-adhesive paper and ink ribbon set for YDP30 laboratory printer

69Y03287
Standard paper for YDP 30 | YDP40 lab printers

69Y03288
Self-adhesive paper for direct thermal printing for YDP30 | YDP40 laboratory printer

YCC04-D09
Data cable, mini USB|USB A

YCC03-D09
Data cable, mini USB|RS232, 9-pin

YCC03-D25
Data cable, mini USB|RS232, 25-pin

YDB-SECURA-5
Demo box for 0.01 mg or 0.002 mg balances

YDB-SECURA
Demo box for 0.0001 g or 0.001 g balances

YDB-SECURA-P
Demo box for 0.01 g balances

6960SE05
In-use covers for balances with a readability of 0.01 mg or 0.002 mg

6960SE01
In-use covers for balances with a readability of 0.1 mg or 1 mg

6960SE02
In-use covers for balances with a readability of 0.01 g|0.1 g|1 g

6960SE04
Dust cover for balances with a readability of 0.01 mg or 0.002 mg

6960SE03
Dust cover for balances with a readability of 0.1 mg or 1 mg

YWT09
Wooden balance table with natural stone inset for precise, reliable weighing

YWT03
Balance table made of natural stone, with vibration dampeners

YWT04
Wall console for micro, analytical and precision balances

641214
Weighing scoop made of chrome nickel steel, 90 mm × 32 mm × 8 mm

6565-250
Aluminum weighing scoops, 4.5 mg (pkg. of 250) for micro balances

6566-50
Aluminum weighing scoops, 52 mg (pkg. of 50) for micro balances

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Live, Virtual Secura®️ & Quintix®️ Demo Today!

icon-shopping-cart
Ready to Buy?