Connectivity package QP4

The Connectivity software application package includes applications for data exchange, for example to Windows file server, FTPS, StarLims, etc.

QApps included in the Connectivity package (QP4):

Connector Windows File Server (QAPP400)

Connector Windows File Server

The connection to the Windows file server facilitates the file transfer from and to servers using the Server Message Block (SMB protocol).

This function enables the transfer of electronic reports and other data outputs (e.g. backups) to an SMB server. It is also possible to perform data imports and install software updates. The connector is configured in the Settings menu under Connections/Data transfer. It is then possible to use as an input and output interface with other device functions.

Example: Configuration of an electronic report to a Windows file server in three steps:

  1. Create a connector with settings for Windows file server (address, path, port, login)
  2. Create a print profile and select the pre-configured connector
  3. Create a task and select the pre-configured print profile

Material No. QAPP400

Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese

Last update: 15/05/2019

Request a quote

Connector FTPS (QAPP401)

Connector FTPS

The connection to the FTP/FTPS facilitates the file transfer from and to file servers using the FTP or FTPS protocol.

This function enables the transfer of electronic reports and other data outputs (e.g. backups) to an FTP/FTPS server. It is also possible to perform data imports and install software updates. The connector is configured in the Settings menu under Connections/Data transfer. It is then possible to use as an input and output interface with other device functions.

Example: Configuration of an electronic report to an FTP server in three steps:

  1. Create a connector with settings for FTP/FTPS server (address, path, port, login)
  2. Create a print profile and select the pre-configured connector
  3. Create a task and select the pre-configured print profile.

Material No. QAPP401

Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese

Last update: 15/05/2019

Request a quote

Connector OMNIS (QAPP404)

Connector OMNIS

This application establishes the connection to the OMNIS software, which must be installed separately on the computer. The OMNIS software is an analysis system with which devices can be controlled, methods created, work systems configured, determinations carried out and results calculated. All results are linked to the corresponding sample. After installing this application, workflows for weighing in, weighing back and querying partial sample data can be carried out directly on the scale without any action on the software. It is also possible to run automated processes from the OMNIS software. The application offers 3 work processes: \ "Weigh in partial samples \": You can select a sample list on the balance and weigh all partial samples on it. \ "Weighing in by REQUEST \": You can query partial sample data or variables for ongoing determinations using a REQUEST command. \ "Control by OMNIS software \": You can control the balance automatically using the OMNIS software. Access to the application is checked via the settings for user management on the OMNIS software, so that it is ensured that the user has the necessary authorizations. The work on the OMNIS software complies with FDA 21 CFR Part 11 and EudraLex, Volume 4, Annex 11. All interactions between the scale and the OMNIS software are recorded in the software's audit trail. The application can only be used with an Ethernet connection.

Material No. QAPP404

Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese

Last update: Coming soon

Download Brochure

Sampling with IDS Sensor (QAPP406)

Sampling with IDS Sensor

This application is used to record and report a series of samples (generally liquids or solvents). Each sample exists of an ID and optionally a weight. Additionally, measured values (e.g. pH, temperature) from a connected IDS sensor can be acquired and added to each sample. The Cubis® MCA balance can communicate with an IDS sensor via the IDS Gate, which must be located in the same network. Tagged values, which are stored internally inside the IDS system, can also be read out and reported by this application.

Material No. QAPP406

Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese

Last update: 02/03/2022

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Cubis® II QApp Center — Please Complete the Form to Request a Quote

icon-shopping-cart
Ready to Buy?