Secura laboratory balance

NTEP Approved Balances

Reliable Weighing for Faster and Better Results

100% NTEP-Compliant Weighing

NTEP Approved balances and scales are generally considered as those weighing devices which are intended by the manufacturer to be used in commercial applications where goods are sold by weight. NTEP Approved balances are also referred to as Legal for Trade weighing instruments which comply with Handbook 44.

When selecting NTEP Approved balances and scales, the weighing device must also be suitable to the applications. NTEP Approved balances and scales are categorized as Class I, Class II or Class III. 

  • Class I and II devices are generally used in laboratories and in higher precision weighing applications.
  • Class III devices are commercial weighing instruments not specified in other accuracy classes and include equipment such as postal scales, animal scales, and others.

Shop Entris® II NTEP Approved Balances

NTEP Approved Balances Feature

isoCAL: Reliability Guaranteed

Temperature fluctuations can distort the accuracy of your weighing results. Lab balances rule out this risk right from the start with their temperature- and time-controlled calibration and adjustment function, isoCAL. In addition, the internal Cal Audit Trail function documents each calibration and adjustment procedure, generating a 100% traceable audit trail for your quality assurance.

Continuous Real-Time Level Monitoring

The LevelControl function ensures that your balance is perfectly level. It continuously monitors the level status in real time, instantly detecting any tilt. In this case, it will respond immediately to ensure data integrity: You will be alerted, and data transfer to a printer or computer will be temporarily blocked. The balance will then reliably guide you in real time throughout the leveling procedure. With LevelControl, you will have total peace of mind knowing that your measurements are fully accurate.

NTEP Balance Key Features

  • Monitoring of compliance with the USP minimum sample weight limits – SQmin
  • Password protection of setup settings
  • Fully automatic temperature–and time-controlled internal calibration and adjustment isoCAL
  • Temporary blockage of data transfer to a printer or a computer when uncertain weighing results are detected, such as a result that is below the USP minimum sample weight limit, the balance is not leveled or isoCAL calibration | adjustment needs to be performed
  • Storage of all data of calibration and leveling procedures – Cal Audit Trail

Shop Now

Quickly find NTEP Certified Balances

Shop NTEP Approved Balances Now

Our Entris® II Essential Line Is the Only Balance in Its Class Offering Led Touch Technology and 12 Built-in Applications

  • Highly accurate results—guaranteed via monolithic weigh cell technology invented by Sartorius
  • Fastest stabilization time in its class—using state-of the-art weighing sensors
  • High chemical resistance—ensured using parts made from hard-wearing polybutylene terephthalate (PBT), stainless steel and glass

Entris® II NTEP Balance Key Features

Easy clean for operational efficiency and durability

  • High chemical resistance ensured using parts made from hard-wearing polybutylene terephthalate (PBT), stainless steel and glass
  • Prevents cross contamination with wipe clean design and easy-to-remove parts

Effective draft shield

  • Minimizes weighing errors caused by electrostatically charged samples using specially coated glass parts

Plug-and-play convenience

  • Automatically detects Sartorius accessories (e.g. printer, second display)
  • Real “PC-direct feature” for easy connection to a PC to transfer weighing data directly into spreadsheets or documents such as Microsoft® Excel or Word

Flyer: Entris® II NTEP-Certified Balances Legal for Trade: Best Value in its Class for Basic Weighing Tasks

PDF | 3.3 MB

Shop Now

Quickly find Entris® II Certified Balances

Shop Entris® II NTEP Approved Balances Now

NTEP Flyers and Certificate Resources

Flyer: Entris® II NTEP-Certified Balances Legal for Trade: Best Value in its Class for Basic Weighing Tasks

PDF | 3.3 MB

NTEP Approval Certificate Of Conformance

PDF | 742.2 KB

BCE Series NTEP 22-017 Certificate of Conformance

PDF | 703.3 KB

BCE Series AM-6176 Certificate of Conformance

PDF | 781.2 KB
Podcast

Sartorius NTEP-Approved Balances (North America)

Learn how to meet today's regulatory requirements for legal-for-trade weighing applications.

scientist weighing with cubis balance

Services for Laboratory Balances

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. 

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

icon-shopping-cart
Ready to Buy?