Stainless-Steel Multi-Use Filtration Equipment

Stainless-Steel Filter Housings and Vessels  

Quality Meets Sustainability

For decades, stainless-steel filter housings have been widely used in the biopharmaceutical, chemical, and food and beverage industries, particularly when large-volume filtration is essential. 

Sartorius offers a broad portfolio—from ready-to-use housings to fully customized designs—engineered to meet specific process demands, including challenging applications involving aggressive media. Our trusted manufacturing partners ensure high-quality construction in compliance with industry standards.

Consult Our Experts

Stainless-Steel Filter Housings Portfolio

The Right Equipment For Your Need

Whether you need an off-the-shelf solution or a custom-engineered design, our stainless-steel housings cover a wide range of process requirements. Use the table below to compare models and find the right fit. 

Heating jackets are available to support temperature-sensitive processes, and stainless-steel holders can be used with Maxicaps® and Midicaps®. You may also be able to reduce cost by selecting a housing that falls under fluid group 2, which typically does not require approval from a notified body (according to PED 2014/68/EU).

 

AttributesOff-the-Shelf Housings & Other High-Quality Standard HousingsETO HousingsRemovable Filter Housing HeatersVessels For Storage | Transportation
Types
  • Mini and 1-round housings
  • Liquid-gas venting 
  • Mini- to multi-round housings
  • Liquid-gas venting 
  • For Mini, single- or multi-round Filter housings
  • 0.1–200 L – Series 385 for simple applications
  • 5–100 L – Series 380 for pharmaceutical applications
Design RegulationPED 2014/68/EU & AD2000PED 2014/68/EU & AD20002004/108/EC; 2006/95/EC; 2001/65/ECPED 2014/68/EU & AD2000
Materials>AISI 316L (1.4404/1.4435)>AISI 316L (1.4404/1.4435); >1.4539; >Hastelloy (2.4602/2.4610)Glass fabric and strip fasteners; Silicone insulation inside (safe to touch)Series 385: >AISI 316L (1.4404); Series 380: >AISI 316L (1.4404/1.4435)
 View ProductsConsult Our ExpertsView ProductsView Products

Select Your Product

Explore Air Filter Housings

Discover individually configured housings and specialized accessories for air and gas filtration applications.

Liquid Filter Housings

Sanitary single-round housings designed specifically for liquid filtration applications in the biopharmaceutical industry.

Venting Filter Housings

Designed for sterile air and gas filtration in bioprocesses, these housings meet sanitary requirements and ensure reliable performance.

Removable Filter Housing Heaters

Our removable housing heaters are used in conjunction with sterile vent and process filter housings for superior thermal control.

Pressure Vessels

Explore pressure-resistant tanks for the transportation, storage, and distribution of liquids.

Maxicaps® Filter Holders

Maxicaps® Filter Holders support easy filter exchange and versatile biopharmaceutical process integration.

MidiCaps® Holder

Discover a highly stable holder designed to reliably integrate Midicaps® into biopharmaceutical processes.

Sartoclear® Filter Holders

Scalable filter holders designed to efficiently handle up to 24 Sartoclear® depth and Sartobind® membrane cassettes.

Supporting Products & Services

Explore Robust Sterilizing-Grade Filters

From membrane filter pioneers to today’s innovators.

Prefiltration: Clear Flow, Clean Results, Confident Processing.

Efficient particle removal and protection for optimized filtration processes.

Reliable Gas & Vent Filtration

Find the right filter for any scale, size, or temperature in single-use and conventional processes.

Advance Your Virus Filtration Process

Achieve robust retention, enhanced efficiency, reduced contamination risk, and flexible configuration options.

Shop Now

Quickly find stainless-steel filter housings by searching by category or filtering by attributes.

Shop Stainless-Steel Filter Housings Now

Learn More About Stainless-Steel Filter Housings

Related Assets

Datasheet

Biopharma Pressure Vessel Type 380

PDF 425.8 KB
Datasheet

Biopharma Pressure Vessel Type 385 Product Information

PDF 272.5 KB
Datasheet

Removable Filter Housing Heaters

PDF 841.8 KB
Datasheet

Filter Housing Catalogue

PDF 5.2 MB
Brochure

Standard Off-The-Shelf Pharma-Filter Housings

PDF 1.1 MB
icon-service-technician

Engineered to Order: Sartorius Expertise at Your Service

At Sartorius, our engineered-to-order (ETO) process excels in customizing stainless steel filter housings to meet the specific design requirements of your process. Our expertise can guide you through multiple aspects to ensure optimal performance:

  • Tailored Stainless Steel Filter Housings: Our ETO process specializes in tailoring stainless steel filter housings to meet the specific design requirements of your process, ensuring seamless integration and functionality.
  • Extensive Expertise and High-Quality Solutions: Many engineering companies rely on our extensive expertise and high-quality filter housings to support their projects, benefiting from our commitment to excellence.
  • Comprehensive Documentation Packages: We offer a variety of documentation packages to cover all your needs, including comprehensive material certificates, surface measurement protocols, delta ferrite measurement reports, and other essential certifications.
  • 3D Design Capabilities: We provide 3D design of your specialist filter housings, with CAD files such as STEP models available for precise planning and execution.
  • Experienced and TÜV-Approved Manufacturers: Our filter housings are produced by experienced and TÜV-approved manufacturers, ensuring reliability and quality.
  • Compliance with Design Regulations: We adhere to PED 2014/68/EU and AD2000 design regulations for our filter housings and vessels, guaranteeing compliance and safety.

By systematically addressing these areas with Sartorius' expertise, you can tailor your ETO setup to achieve optimal results. With Sartorius, you can obtain almost everything you require, ensuring your projects are supported with the highest standards of quality and precision.

Frequently Asked Questions

Filter housings are essential components in filtration systems, used in industries such as water treatment, pharmaceuticals, food and beverage, and chemical processing, where large volumes of medium require filtration.

A filter cartridge is a filter element that is typically inserted into a filter housing. It is reusable and replaceable and is often used in systems where the housing remains in place while the cartridge is changed.  A filter capsule is a self-contained unit that includes both the filter membrane and the housing. It is designed for single-use applications and is disposed of entirely after use.

The benefit of stainless-steel filter housings is the multi-use function and the broad range of process parameters, e.g., higher temperature or pressure. This increases process flexibility, and the housing's lifespan ranges from several years to decades, thus contributing to sustainability efforts. 

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?