Picus® NxT Electronic Pipette

Ergonomic, Efficienct, and Safe

Are you looking for the following qualities in a pipette and not willing to compromise

  •     Comfortable to hold and reduces the risk of strain injuries
  •     Conforms to the strictest lab regulations
  •     Speeds up your work
  •     Helps you to achieve accurate results time after time

If the answer is yes, then Picus® NxT should be your choice. It meets all of these requirements with its inherited, superior design of the award-winning Picus® and with its added certification and novel safety features for conformance to the strictest lab regulations.

Browse Picus® NxT Downloads

Select Your Picus® NxT

"It’s amazing that an electronic pipette can be this light."

Features & Benefits

Conform to Lab Regulations

  • Certificate of accredited 3-point calibration (ISO 17025 and ISO 8655) conforms to the strictest regulations
  • Maintenance and calibration reminders alert you when service is required
  • Advanced password protection for settings and pipetting protocol memory
  • Possibility to lock the pipette, when its use is to be prevented, e.g. in case of contamination

Be Kind to Your Hand

  • Uniquely lightweight (weighs only 100 grams) and streamlined design for effortless pipetting
  • Conveniently located soft-touch operating button and electronic tip ejection help minimize muscle strain
  • Comfortable handle design and finger hook mean the Picus® NxT rests lightly in your hand

Achieve Reliable Results

  • Electronic piston control and brake guarantee accurate and precise pipetting results, regardless of user skill level
  • Repeated blow-out function helps dispense every last droplet, ensuring complete sample recovery
  • Unique plate tracker increases reliability in microwell plate dispensing
  • Safe-Cone Filters provide cost-effective contamination prevention

Speed up your work

  • The unique adjustment wheel provides extremely quick volume setting and menu navigation
  • The extensive range of pipetting modes, from diluting and titrating to serial dispensing, makes pipetting tasks quick and easy
  • User-definable protocols speed up routine pipetting sequences
  • Intuitive user interface with a range of language options: English, French, German, Russian, and Chinese

Technical features

  • Single-channel models cover a volume range of  0.2 µl – 10,000 µl, and multichannel models a range of 0.2 µl – 1,200 µl
  • 9 pipetting modes and 7 additional modes
  • Calibration adjustment in 1-, 2- or 3-points
  • Maintenance and calibration reminders
  • Autoclavable lower parts (excl. 1200 μl models)
  • Charging with charging stand or micro USB cable
  • Possible to continue working with USB charging cable connected
  • Li-Polymer battery enables charging in approx. 1 hour

Instrument Services

Sartorius provides a comprehensive list of calibration, maintenance and repair services  to extend the lifetime and ensure the continuous accuracy and precision of your liquid handling instruments.

Learn More


Request More Information

What other areas are you interested in? (select all that apply)