Elevate Your Diagnostic Capabilities with Unisart® Nitrocellulose Membranes

Discover the unparalleled performance and consistency of Unisart® CN membranes, the leading choice for high-quality nitrocellulose membranes in point-of-care (POC) and rapid antigen tests (RAT). Whether you are developing standard lateral flow tests or multiplex assays, Unisart® membranes offer exceptional reliability and precision.

Membrane Selection Guide

How to choose the Unisart CN membrane, which is best suited for lateral flow assays and multiplexing.

Explore Unisart® Nitrocellulose Membranes

Accelerate Your Time to Market Using Unisart® Lateral Flow Membranes

Unisart® CN membranes are known for their reliable capillary speed, high protein binding, homogenous thickness, and a smooth, defect-free membrane surface. These features are essential for fast and efficient IVD assay development and high-quality lateral flow test strips. 

Available in various dimensions and customizable upon request, Unisart® membranes offer tailored solutions for diverse diagnostic applications.

Request a Sample Pack

Shop Unisart® Lateral Flow

SEM of UniSart CN 95.

Unisart® CN 95

The fastest lateral flow membrane providing quick response times.

SEM of UniSart CN 110.

Unisart® CN 110

The thinnest lateral flow membrane with fast time-to-signal and background clearance.

SEM of UniSart CN 140.

Unisart® CN 140

The gold standard in our portfolio with very good sensitivity for a wide range of lateral flow assays.

SEM of UniSart CN 150.

Unisart® CN 150

Membrane with clear and white backing options, perfectly suited for immunofluorescent read-out. 

SEM of UniSart CN 180 DX.

Unisart® CN 180

The most sensitive lateral flow membrane in our portfolio.

Unisart StructSure® Membranes for Multiplex Assays

Unisart StructSure® Membranes are designed for the next generation of multiparameter testing, offering unparalleled precision and efficiency.

Multiplexing Capability: Simultaneously test for multiple targets from a single sample, ensuring parallel testing under identical conditions.

Miniaturization: Experience faster overall assay times without compromising on accuracy.

Enhanced Signal Intensity: Achieve clearer results with increased protein signal intensity, reducing the need for large quantities of capture molecules and less overall costs.

Request a Sample Roll

Product3-channel S-shape Unisart StructSure®4-channel S-shape Unisart StructSure®5-channel S-shape Unisart StructSure®6-channel S-shape Unisart StructSure®
Quantity of structures per roll10000800070006000
Width of channel2 mm2 mm2 mm2 mm
Length of channel26.2 mm26.2 mm26.2 mm26.2 mm
Width of structure8.2 mm10.2 mm12.2 mm14.2 mm
Roll width25 mm25 mm25 mm25 mm
Roll lengthappox. 85 mappox. 85 mappox. 85 mappox. 85 m
Backing100 µm Polyester, clear100 µm Polyester, clear100 µm Polyester, clear100 µm Polyester, clear
Item Number (1 roll per box)3UN14ER103S01WS3UN14ER084S01WS3UN14ER075S01WS3UN14ER066S01WS
Item Number (5 rolls per box)3UN14ER103S01WSB3UN14ER084S01WSB3UN14ER075S01WSB3UN14ER066S01WSB

Why Choose Unisart® Membranes?

covid result icon
covid result icon
global shipping icon
OEM icon
Consistency Matters

The exceptional inter- and intra-lot consistency of Unisart® Membranes ensures accurate results, consistent readouts, improved test performance, reduced manufacturing costs, and faster time to market.

Reliable Membrane Supply

As the first industrial manufacturer of nitrocellulose membranes, we leverage our extensive expertise to drive continuous improvements in our state-of-the-art manufacturing. This ensures a reliable supply of high-quality Unisart® Membranes with large-scale availability.

Quality Made in Germany

All Unisart® Membranes are developed and produced in Göttingen, Germany with adherence to our ISO 9001 certified Quality Management System. All membrane products undergo rigorous in-house testing to meet our stringent quality standards.

Complete Traceability and REACH Compliance

All Unisart® Membranes feature comprehensive labeling for easy data retrieval on materials, production steps, and QC tests ensuring full traceability.  Additionally, they are EU REACH compliant, enhancing regulatory efficiency for lateral flow test manufacturers and ensuring EU market access.

Resources

Featured Resources

White Paper

Consistency in Physical Data of Unisart® CN Membranes

Download the application note to learn more about the science behind the high quality of Sartorius Unisart® CN Membranes.

Scienion Technology Printing onto Sartorius Membranes
Webinar

Multiplexing with Unisart StructSure® Membranes

Get an overview of the benefits of multiplexing with Sartorius' Unisart StructSure® and an introduction to the currently available products.

AACC 2023 OEM Event Sartorius
Webinar

How to Select the Best Antibody-Antigen Pair for Your LFA

Learn of how Octet® systems can be used as quality control platforms to select the best antibodies for your LFA development.

Product Resources

surfactants selection guide for lateral flow assays
Application Note

Surfactants Selection Guide for Lateral Flow Assays

PDF | 646.6 KB
Brochure

UniSart® Nitrocellulose Membranes - The Substrate of Choice for Protein Assays

PDF | 20.3 MB
UniSart thumbnail
Brochure

Unisart StructSure® Membranes - The Next Generation of Lateral Flow Assays

PDF | 985.4 KB
white paper thumbnail
White Paper

The Next Generation of LFA - Multiplexing on Unisart StructSure Membranes

PDF | 1.2 MB

Trainings

Training

Optimize your LFA performance with the right membrane & setup

Discover how membrane selection, membrane characterization, and dispenser setup impact sensitivity, speed, and results.

Frequently Asked Questions

If stored according to our storage recommendations, Unisart® Membranes and Unisart StructSure® Membranes have a shelf-life of three years after their manufacturing date. The shelf-life is indicated on each Certificate of Analysis.

Unlike polymer membranes like PVDF or PTFE, Unisart® nitrocellulose membranes do not inherently contain fluorinated derivatives. Per- and polyfluoroalkyl compounds, also known as PFC, PFAS, PFOA, PFOS or PTFE are not intentionally used in the manufacturing process.

It is recommended to store Unisart® membranes at a constant temperature between 15 – 25°C and a relative humidity between 40 – 60 %. In any case, the membrane should be kept away from open fire, heat sources, light and chemical vapors of any kind. 

It is recommended to keep the membrane rolls in their original packaging and keep it closed in a dedicated storage area. The membrane roll with paper separator is packed in a primary packaging (plastic pouch). The article in primary packaging is packed in a secondary packaging (cardboard box).  

The paper separator has an important safety function. Therefore, it must be ensured that the paper separator is not removed from the membrane rolls before processing. The paper separator significantly reduces the decomposition rate of our Unisart® membranes. All Unisart® membranes are exclusively sold containing this paper separator.  

When handling Unisart® membranes ensure sufficient ventilation and avoid direct skin contact to prevent contamination of the membrane. Furthermore, prolonged direct contact to any material that can release chemicals should be avoided. These substances might alter important membrane properties such as wettability. 

Do not store more membrane than needed for your daily production in your working area. 
 

Sartorius offers five different membrane types within the Unisart® CN Membranes portfolio with a broad range of different formats. Download the brochure.

Some of the products are available on the Sartorius eShop and can be ordered online. If your desired item is not included, please contact our team via unisart@sartorius.com. 

Request a Sample, Quote or More Information