Cutting-Edge Plasmid Engineering 

Plasmids are DNA vectors that remain critical material for the development of a wide range of advanced biotherapies: gene therapy (AAV, LV), gene-modified cell therapy (CAR-T), mRNA-based therapies and more. Plasmids encode for genes of interest to be transferred in a biological system for research, bio-processing or therapeutic application. By optimizing plasmid design, researchers and developers can enhance the safety, efficacy, and specificity of biotherapies, ultimately improving treatment outcomes. 

Accessible through our intuitive online platform, plasmid engineering is powered by our unique and innovative DNA assembly technology (e-Zyvec®). Thanks to its flexibility and accuracy, our technology simplifies the generation of any type of plasmid, from the easiest to the most sophisticated. Tailor-designed plasmids are also easily transferable to our plasmid manufacturing processes to obtain higher quantities of higher grade (up to GMP) materials. 
 

Explore Our Plasmid Engineering Services

Sartorius offers a modular, user-friendly platform for designing custom plasmids, with expert support and technology that ensures precise assembly—even for complex or novel constructs. For simpler needs, we provide pre-designed plasmids through a fast, cost-effective service that includes sequencing and discovery-grade pDNA preparation. To guarantee accuracy, all engineered plasmids undergo thorough validation using in-house Oxford Nanopore-based NGS platform, which is also available for customer DNA analysis.

Plasmids That Fit All Your Needs

We offer an innovative modular approach to plasmid design, applicable to any type of plasmid. With our user-friendly plasmid platform, you can freely design your plasmids, focusing on your sequences of interest. Our experts will then review your design and advise you, when required, about relevant ways to improve your molecules.

The e-Zyvec® technology ensures that each plasmid assembled accurately contains all your sequences, including repeated sequences, high or low GC contents, long sequences, or multiple transgenes. If the plasmid you need does not exist yet, we can make it for you.
 

  • Flexibility: Designing plasmid that meet your needs has never been so easy
  • Accuracy: Lean plasmids contain only your specified sequences in the desired arrangement
  • Speed: Generate multiple tailored plasmids simultaneously
  • Scalability: Engineered plasmids are readily transferable to manufacturing from Discovery grade to GMP grade

Design My Plasmids 
 

Easy Plasmid

For the most basic needs, we also offer a range of simple plasmids, available on our plasmid-services platform . Pre-designed plasmids are provided at competitive costs and shortened turn-over times. 

  • Single protein expression (including mAb)
  • Silencing (shRNA) plasmids
  • AAV and LV transgene plasmids
  • Other modalities to be implemented


What’s included in this offer? 

  1. Standardized assembly processes to ensure rapid generation of the pre-designed plasmids
  2. Whole plasmids sequencing
  3. Discovery grade Miniprep (1-3ug of ready-to-use plasmids). Higher scales and grade can be requested, please check our plasmid manufacturing page

Explore Easy Plasmid
 

Bringing You the Best of Oxford Nanopore Technology (ONT)

Small sequence modifications, such as a single point mutation, can impair the biological functionality of a plasmid, thus jeopardizing downstream prcesses. To mitigate this risk as much as possible, we have developed our own Next Generation Sequencing analytical platform based on ONT, so all our engineered plasmids can be delivered with a comprehensive sequencing report..

This capacity is also made accessible to our customer for NGS validation of their own DNA molecules. Our bioinformatics combine long-read mapping and de novo assembly applicable to either circular or linear DNA molecule.

Personalized studies using either ONT or Illumina technologies are also available through service contract. Please inquire. 
 

Create Your Account
 
Graphical representation of the sequencing data across the entire reference sequence of the sample, highlighting potential mutations and sequencing depth.

 

icon-cell-calculator

Plasmid Design Platform

Designed as a one-stop-shop for plasmid services, our free of access online design platform is simply accessible from your MySartorius account. With our intutive plasmid configurator, you will be able to start new projects for plasmid engineering, sequencing, and more. This is the most direct way to get in contact with our project management experts and request quotes for our plasmid services.

Our pDNA Services:

  • Tailor-made Plasmids Design
  • Easy Plasmids
  • Whole Plasmid Sequencing
  • Plasmid Manufacturing (Discovery, Research, High Quality and GMP grades)   
     

Create Your Account Now

FAQs - Plasmid Engineering & Sequencing 

We deliver “discovery grade*” plasmids as circular, double stranded DNA molecules, in a screw-cap plastic tube, re-suspended in 1X AE buffer (miniprep.) or 1X TE buffer (midi, maxi, giga prep.), at room temperature. Please note that we DO NOT provide bacterial stock.

Discovery grade plasmids can be ordered at multiple formats, please inquire for more information.

For larger scale or higher quality grade plasmid production please inquire Plasmid Manufacturing Service

*Discovery grade means that while plasmids are produced in a sterile environment according to good laboratory practice, quality control are limited to basic quality and identity test. Discovery grade plasmids should be restricted to Research Application.

Upon receipt, briefly spin down the tubes containing your engineered plasmids (bench centrifuge) and store them at:

  •  4°C for short storage (<1 month)
  • – 20°C for long storage

We strongly recommend to aliquot the Polyplus discovery grade plasmids for long storage and to avoid freeze-thaw cycles.

Duration of storage are given here as indication. You should always control the integrity of long stored plasmids by running gel electrophoresis (denaturation) or sequencing (sequence integrity).

We do offer a pDNA amplification service for either engineered plasmids we generated, or your own plasmid you may wish to send us.

Amplification can be performed at small scale (up to several mg) and discovery grade, or at large scale (up to several gram) at R&D, High Quality or GMP grade with our Plasmid Manufacturing Service.

You can send your samples following the guidelines below:

  • Use a 1.5 ml plastic tube, hermetically closed (screw cap or parafilm)
  • Label the tube clearly
  • Minimal volume: 15µL
  • Minimal concentration: 100ng/µL

Samples should be sent to:

Polyplus-Transfection
Production Team
80 rue du Dr Yersin
59120 Loos
FRANCE

When known, please enter the sequences of reference of your samples on our platform.

After sequencing your sample, we will provide you the full-length sequence of your plasmid (.fasta file) as well as a sequencing report (.pdf file) containing:

  • A visual representation of the sequencing results with the coverage and the differences observed with the sequence of reference, if there is any.
  • The positions and the nature of the variations (insertion, deletion, substitution) observed in comparison with the sequence of reference.
  • The percentage of  contaminations contained in your sample such as bacterial gDNA .
icon-q-&-a

See Other Questions on Plasmid Engineering and Sequencing Services

See All

Related Assets

Poster

Poster |  pPLUS® AAV Helper

Enhancing AAV productivity through Helper plasmid design and plasmid ratio optimization.

Poster

Integrated plasmid and AAV manufacturing from lab to clinic

Plasmids are essential tools in basic research, diagnostics, and medical applications.

Poster

High-Yield AAV2 Production Platform Using DOE

Developing a high-throughput platform combining DOE with automated single-use micro‑bioreactors to optimize transient AAV2 production.

Related Webinars

Webinar

Webinar GMP or Not?

Join this webinar to understand raw material quality grades and requirements for ATMP manufacturing.

Webinar

Next Generation of Genetic Engineered AAV Helper Plasmids

Learn how AAV helper plasmid design enhances rAAV production yield and quality.

icon-webcast

Scalable Solutions for Optimizing Lentiviral Vector Production

This webinar showcases the optimization of a scalable LV production process using a high-throughput, automated microbioreactor&nbs...

Watch Webinar
Pharmaceutical glass production line for Pharma Manufacturing Adobe Stock Image Sartorius
Webinar

Integrated Plasmid Engineering and Manufacturing Process

A unified approach from lab to clinic.

Related Topics

Plasmid Manufacturing Service

Discover our plasmid DNA manufacturing services, offering scalable solutions in state-of-the-art GMP facilities.

Transfection Reagents

Discover our transfection reagents for various applications, designed to fit with our plasmids and enhance your productivity.

Non-Viral Delivery Solutions

Non-Viral Delivery Solutions

Explore our lipid library for LNPs and ready-to-use reagents for efficient and cost-effective in vivo and ex vivo nucleic acid delivery.

Off-the-shelf Plasmids

Explore our off-the-shelf plasmids for AAV and LV production, the perfect fit with FectoVIR® transfection reagents.

Consult Our Experts

Consult Our Experts