You are invited to attend the 2025 BioAnalytics Swiss User Group Meeting
Event Details:
Date: Tuesday 7th October
Location: Auditorium in Wagistrasse 25 in Schlieren, Switzerland
Registration and welcome tea & coffee: 08:30
Talks Conclude: 17:00pm.
Morning break, Lunch and Afternoon breaks will be provided.
Join Us For:
- Connect and network with fellow users of Incucyte®, Octet® and iQue® technologies
- Knowledge sharing and hear scientific presentations from leading experts
Instrument tips & tricks, best practices, and new products/application announcements
Registration numbers are limited – book your free seat now!
Event Agenda
| Time | Event |
|---|---|
| 08:30 | Welcome coffee and registration |
| 09:00-9:30 | Welcome & Opening session |
| 9:30-10:15 | "Exploring Octet Technology for Vaccine Biological Assays" by Annalisa Pianta, Principal Scientist Research & Development, Johnson & Johnson |
| 10:15-11:00 | Kinetic screening and Epitope binning using Octet" by Alessandro Sinopoli, Principal Scientist at Ridgeline Discovery |
| 11:00-11:30 | Coffee Break & Networking |
| 11:30-12:30 | Octet R8e & iQue5 meet the experts |
| 12:30-13:30 | Lunch Break (Restaurant WagiS) |
| 13:30-14:00 | Coffee & Tea , Welcome to 2nd part of the day |
| 14:00-14:45 | Incucyte user (30’ talk + 15’ Q&A) |
| 14:45-15:30 | Incucyte user (30’ talk + 15’ Q&A) |
| 15:30-16:00 | Coffee Break & Networking |
| 16:00-16:45 | New Incucyte CX3 & meet the experts |
| 16:45-17:00 | Close Ceremony & invitation to the next event |
| 17:00 - 19:00 | Schlieren Tecknopark Event |
Additional Details
Venue
Further Questions?
If you have any further questions, please do not hesitate to contact us. We would be pleased to help you.
Dr. Darío Sánchez Castro
Technical Sales Representative
We wish to draw your attention to the fact we may take pictures and record videos during this event. Please notify us if you do not agree to have any images of you published in such pictures taken or video recordings made.