Safeguard Your Bioprocessing Fluids

Secure Your Product Stability and Integrity During Long Term Storage and Shipping

Building on more than 20 years of experience in designing single-use solutions, we have established proven Pre-Designed Solutions (PDS) and optimized our Quality Control for every media, buffer, downstream intermediate, drug substance and drug product process step. All components of PDS are secured by long term quality and supply contracts and are available off-the-shelf. When you select a PDS, you get the assurance of consistent quality, robust change control, long term business continuity and best delivery performance for every process step.

Flexsafe® Takes Your Facility Into The Future

New Benchmark in Single-Use: Flexsafe® bags guarantee long term assurance of quality supply with high quality, robustness and proven integrity.

More than 20 Years of Manufacturing Flexboy® bags

Experience Counts: Flexboy® revolutionized the bio industry and continues to provide safe and robust 2D bags adapted to small scale bioprocessing.

Palletank for Safe and Convenient Bioprocessing

The Perfect Fit, Form and Function

Comprehensive through a host of standard designs engineered around safety and ease of use, the Palletank uniquely complement your single-use 3D bag for more than 15 years. The perfect fit, form and function combination with the bag geometry, flexibility and functionality provides the most secure and convenient single-use solution for your storage and shipping needs for all your process steps.

Palletank for Storage

Palletank for Shipping

Flexel® Bags for Large Volume Fluid Handling

The Large Volume Fluid Handling Traditional Solution

With the strongest film on the market, Flexel® Bags provide safe, reliable and proven storage and fluid handling solutions from 5L to 3,000L. With Flexel® Bags, you benefit from a long lasting assurance of supply, excellent cell growth, low extractable profiles and the long term industry experience in implementing 3D bags in cGMP processes, from R&D and clinical stages up to large scale commercial productions.

Flexel® 3D Bags for Palletank

Flexel® 3D Bags for Drum

Scalable Flexel® 3D Bags

White Paper

Cell Growth Performance in Single-Use Bags

PDF | 1.3 MB

De-Risk Your Process from Liquid Leaks and Microbial Ingress

Explore Integrity Testing

Robust and Safe Shipping of Your Fluids

Flexsafe® 3D Shipping Solutions from 100 L to 500 L

The superior thickness, strength and flexibility of Flexsafe® bags make them robust and safe for all your process steps and applications. The strength reduces the risk of accidental damage due to inappropriate handling during installation. The flexibility provides high resistance to material fatigue met with liquid movement during shipping applications. Flexsafe® 3D bags in Palletank are validated with the most stringent ASTM D4169 shipping test to offer safe transportation of critical drug substances.

Safe and Reliable Handling & Shipping Solutions

Flexsafe® 2D Bags in Shell for Liquid Handling & Shipping for 5L & 10L

Robust and qualified solutions for liquid shipping qualified under the most stringent international norms ASTM D4169. In addition, our experts have established a new protocol for qualifying handling steps, covering normal, worse case and accidental handling conditions based on a mix of ASTM, ISO and EN norms.

Robust and Convenient Self Deploying Bag

Flexsafe® 3D Storage Solutions from 100 L to 1,000 L

The flexibility of Flexsafe® bags enables convenient installation and self-deployment of the bag in its container. Avoiding bag manipulations not only saves valuable operator time but significantly reduces the risks of damage due to inappropriate handling. The strength allows to withstand the hydrostatic pressure generated with the storage of large volumes of buffers, media and process intermediates.

Extractables and Leachables Testing

Ensure the safe adoption of single-use systems in biopharmaceutical processes.

Discover Extractables and Leachables Testing

Consult Our Experts

Consult Our Experts

Explore Related Tools

icon-bioprocess

Bioprocess Consulting & Engineering

We provide a unique implementation methodology for your bioprocess using SU technologies and hybrid solutions for your type & scale of process.

Learn More
icon-instrument-service

Instrument Service

Explore Service Offering
icon-fermentation-bioreactors

Bioreactors | Fermenters

Learn More
icon-shopping-cart
Ready to Buy?