Four Undeniable Benefits of Automated Single-Cell Isolation in Cell Line Development

Overview

The development of stable and robust cell lines is the cornerstone of biologics production. However, traditional manual methods used in this stage are not only labor-intensive, but also prone to inaccuracies, often resulting in costly delays.

Automated, high-throughput systems accelerate development timelines by enabling faster and more informed decision-making. They also provide robust documentation capabilities, ensuring traceability of each step, from clone selection to final cell banking.

In this listicle, we highlight four ways in which the CellCelector automated single cell and colony picking platform is making an impact in cell line development workflows.

Document type: Listicle
Page count: 6
Read time: 15 minutes
Last updated: January 23, 2024

Download the Listicle Now

Key Takeaways

  • Automated systems speed up clone selection, ensuring monoclonality and high yields
  • 100% proof of monoclonality enhances the efficiency and quality of biologics production
  • Nanowell plate technology promotes optimal cell growth, while ensuring monoclonality
  • Simplified documentation supports compliance and reduces human error
  • Reduced consumables use leads to lower costs and a more streamlined bioprocess

CellCelector Flex Nanowell Cell Line Development Workflow

cell line development workflow

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Please complete the form to download this resource