UltroserTM G Serum Substitute

UltroserTM G is a semi-defined serum substitute which can successfully replace FCS (fetal calf serum) in cell culture medium. It is designed for the in vitro culture of anchorage-dependent cells. UltroserTM G serum substitute has a concentration five times higher than fetal calf serum (2 % of reconstituted Ultroser G serum substitute is equivalent to 10%  fetal calf serum in the basal medium)


* Importation of UltroserTM G into the United States requires a USDA Importation Permit

Features and Benefits

  • Semi-defined composition ensuring batch-to-batch reproducibility
  • Low protein content
  • Easy use and storage

Ultroser™ G serum substitute has a concentration five times higher than fetal calf serum (2 % of reconstituted Ultroser™ G serum substitute is equivalent to 10% fetal calf serum in the basal medium).

Request a Quote

Tests performed on Ultroser G serum substitute are:

  • Physicochemical parameters 
    •  pH
    • Protein concentration
    • Sterility control
    • Bacteria & Fungi
    • Bovine viruses (BHV1-DVB/MM, hemadsorbents)
    • Mycoplasma
  • Proliferation capacity on Hep G2

Cells successfully tested with Ultroser™ G serum substitute: 

Amniotic cells

Erythoblastes

Leydig cells

Arterial cells

Fibroblasts skin cells

MRC-5

Astrocytes

Glial cells

P3HR1

BHK

HeLa

Promyelocytes HL60

Bone marrow cells

Human myocytes

Raji

CHO

Hypothalamic cells

Rat myocytes

Chicken fibroblasts

Keratinocytes

Thyroid cells

Chondrocytes

Lewis cells

Vero

Part Number

Product

Size

15950-017

Ultroser™ G serum substitute1

20 mL

Request a Quote

1 Ultroser G serum substitute is available as a lyophilized powder. The product is shipped at ambient temperature and must be stored at 2 - 8°C.


Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

icon-shopping-cart
Ready to Buy?