Chemical Resistance Chart of Pipette Tips

Free Resource

The chemical resistance is based on information provided by the manufacturer of the raw material. This table os for a general guidace amd does not guarantee the performance. The chemical resistance can be affected by concentration, temperature and lenght of exposure. The polyproylene (PP) products, including trays, racks and non-filtered tips are resistant to conditions used in standard autoclaving procedure: 121°C, 20 min, 1 bar/100 kPa.

Keep in mind: Combining your high quality pipettes with advanced tips on top will ensure the pipettes will last for a lifetime. Beyond that, tips featuring low binding technology plastics and manufactured without any leachables that may interfere with chemical analysis are critical for obtaining accurate results in your cannabis product testing.

Explore Cannabis Testing

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the form below to download your copy.