Computer-generated image of a glowing lightbulb with DNA filament surrounded by cells and neurons.

Meet Us at IMMUNOLOGY2023™

Booth #6072

High-throughput Solutions that Empower Research & Discovery

May 11 – 15, 2023 | Washington, DC
Walter E. Washington Convention Center

Booth #6072

Explore the latest developments in immunology research and discuss your next breakthrough therapeutic with Sartorius experts at IMMUNOLOGY2023™. Stop by booth #6072 to learn more about our innovative platforms and products:

  • The iQue® Advanced Flow Cytometry Platform utilizes a fixed wide dynamic range allowing for the simultaneous collection of both the phenotypes and functional analysis of secreted cytokines, eliminating the discrepancy of different time points or the need to split samples for subsequent analysis.
  • Incucyte® Live-Cell Analysis Platforms are designed to efficiently capture cellular changes where they happen - in the incubator. Capture high-resolution fluorescence and bright field images and record data in real time over hours, days or weeks. From proliferation assays to immune killing of tumor spheroids, these flexible systems enable users to observe and quantify complex biological changes in real time.
  • The Octet® Platform is a comprehensive solution for screening and characterizing molecular interactions such as protein-protein or protein-drug, enabling an enviable assortment of applications throughout biologics development from early selection to validation to manufacturing.


Register for the Event
 

Can’t make it to the show? Please fill out the form below to request information and a specialist will be in touch shortly.

Please join us for our presentations:

Friday, May 12 from 2:30-3:45pm: Multi-Parametric Quantification of Monocytes Using Live-Cell Analysis

Monocytes play critical roles in innate immunity by migrating to inflamed tissue, where they clear micro-organisms and apoptotic cells, repair injured tissues, and recruit other immune cells. This presentation will provide robust in vitro assays, using live-cell imaging and advanced flow cytometry, for the kinetic evaluation of monocytes and demonstrate how these further our understanding of their biological roles.

Saturday, May 13 from 2:30-3:45pm: Quantifying in Vitro Complement-Dependent Cytotoxicity (CDC) Using Advanced Flow Cytometry

We will present a streamlined assay for measuring complement-dependent cytotoxicity CDC using the iQue® Advanced Flow Cytometry Platform.

Target cells are cultured with monoclonal antibodies (mAbs) of interest and human serum, then labeled using iQue® Cell Membrane Integrity (R/Red) Dye to quantify cell death. Combining the high-throughput of the iQue® with rapid data analysis using the integrated iQue Forecyt® software streamlines antibody characterization and drug discovery processes.

Sunday, May 14 from 10:00-10:45am: Comparing Tumor Killing Mechanisms of Antibody Drug Conjugates (ADC’s) with the iQue® Flow Cytometry system

Presented by Kirsty Mcbain | Scientist and Don Weldon | Cell Analysis Technology Expert

Antibody drug conjugates (ADCs) marry together two types of cancer treatment, chemotherapy and immunotherapy, to create highly specific and efficacious therapeutics. Each ADC has been designed with unique features such as the position, number and identity of the cytotoxic payload, as well as the structure of the adjoining linker. These characteristics mean that even ADCs based on the same monoclonal antibody backbone can have largely different functional profiles. Here, we describe the use of the iQue® Flow Cytometry Platform to profile the binding and tumor cell killing mechanism of anti-HER2 ADCs.

Connect With an Expert Today

Request a Meeting

Educational Resources

Complement-Dependent Cytotoxicity with Miniaturized Advanced Flow Cytometry
Application Note

Complement-Dependent Cytotoxicity with Miniaturized Advanced Flow Cyto...

Learn about a streamlined, miniaturized workflow for quantifying mAb induction of Complement-Dependent Cytotoxicity using the iQue®.

ten applications of live-cell analysis in immunology
White Paper

Ten Applications of Live-Cell Analysis in Immunology

This white paper offers 10 bio-assay applications in immunology that illustrate the breadth, depth & value of real-time live-cell analysis.

Application Guide

Accurate Measurements on the Octet® Platform

Without Added Sample Purification Steps

Explore Sartorius Instruments

iQue® Advanced Flow Cytometry Platform

iQue® Advanced Flow Cytometry Platform

Accelerate your research by resolving complex cellular research questions via multiplexed analysis in a single well.

Scientist using Incucyte live-cell analysis instrument

Incucyte® Live-Cell Analysis System

Observe and quantify complex biological changes in real time with integrated software to speed time to answer.

Octet® BLI Label-Free Detection for Biomolecular Interactions Analysis

Octet® BLI Label-Free Detection for Biomolecular Interactions Analysis

Gain unprecedented time and cost savings for kinetics, affinity and concentration assays.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Please Complete the Form to Access Your Webinar