Tools to Support Infectious Disease and COVID-19 Diagnostic Testing Protocols

With the constant emergence of novel Sars-CoV-2 variants, and the limited information about the long-term immunity provided by the vaccines, supporting the research and testing efforts remains critical to managing the pandemic in line with the CDC and WHO guidelines.

As the RNA preparation, cDNA synthesis, RT-PCR, and ELISA are pipetting intensive protocols, precise and accurate pipetting can easily be compromised. Also, the large number of SARS-CoV-2 samples needed to be processed further exacerbate the problem. Considering the importance of rapid and reliable test results needed, it's crucial that the pipette & aerosol barrier filter tips enable quick execution while protecting patient samples from cross-contamination.
 
The ergonomic design of Sartorius single-/multi-channel mechanical Tacta®️ and electronic pipette Picus®️ 2 in combination with the Safetyspace® Filter tips make your work less straining and keep you concentrated as their low weight and low pipetting forces don’t tire your hand or yourself. Easy-to-clean design and resistant materials of the pipettes makes regular decontamination simple in the Coronavirus testing. Open connectivity enables you to integrate Picus® 2 to be part of an existing system.

Pipette Trade-In: Upgrade Your Pipetting and Save up to 40%

Take advantage of the Sartorius Pipette Trade-In Program, and trade-in any model and brand and receive a discount up to 40% towards eligible pipettes. Including our award-winning Picus® and Picus® Nxt electronic pipettes or the reliable Tacta® or Proline Plus mechanical pipettes.

Participate Now

Lab Supplies: Pipettes and Filter Tips for COVID-19 Testing

Picus 2 pipettes on stand - 01

Picus® 2 Electronic Pipette

Safetyspace(TM) Filter Tips

Tacta Mechanical Pipettes

The global reach of coronavirus means that PCR-grade water for testing must be available at all times and at all locations. Sartorius's Arium ultrapure water systems guarantee an on-demand supply of nuclease-free water, when and where it’s needed. With an Arium system, there’s no need to worry about warehouse stocks of bottled water or logistical challenges the pandemic is placing on supply chains. Your Arium system will supply exactly the volume of PCR-grade water you need for all your PCR workflows.

Throughout the RNA, DNA, RT-PCR handling process, you need the highest-grade water (ultrapure, deionized) on-site, especially in newly established testing units. The Sartorius Arium® Mini series, in combination with the Arium Cellplus Ultrafilter, as well as the Arium® Pro VF or UF with integrated Ultrafilter, offers the flexible and space-saving solution for your coronavirus testing needs at the point-of-use. RNase/DNase and endotoxin-free water will be available with constant high quality.

Lab Supplies: Nuclease-free Water for COVID-19 Testing

Arium® Mini Lab Water Systems

Arium® pro water purification system

Arium® Pro Ultrapure Lab Water Systems

Featured Resources

Application Guide

Sample Prep for Nucleic Acid Techniques

Contamination Under Control for Reproducible Amplification

Infographic

Increase Accuracy and Precision with Ergonomic Pipettes

Pipetting constitutes a large portion of bench time and can affect data reliability and the well-being of laboratory workers. Combining ergonomic solu...

Conducting Research on Highly Pathogenic Viruses Using Virus Pseudotypes cover

Conducting Research on Highly Pathogenic Viruses Using Virus Pseudotyp...

Read how important the quality of ultrapure water is, among other factors, for the production of such virus pseudotypes.

Tools to Support COVID-19 Patient Testing

Improve your routine diagnostic testing and discover accurate lab tools.

icon-info

View all Infectious Diseases | COVID-19 Resources

Resources to Further Your COVID-19 Research and Development

Explore Resources

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information