iQue Forecyt® Software and T-Cell Activation Workflow Video

Authors: na | Last updated: 13/09/2022

Overview

T-cells play a critical role in many therapeutic areas including cancer immunotherapy, adoptive cell therapy, and vaccine development. Multiple analytical instruments are often used to obtain data related to cell health function and type. Combining data together from separate instruments and samples is tedious and inefficient.

The iQue® Advanced Flow Cytometry Platform and integrated iQue Forecyt® software, when used with the iQue® Human T Cell Activation Kit, collapse the traditional workflow. Bead and and cell-based assays can be combined in a single well to simultaneously assess activation, cytokine secretion, phenotypes and cell health.

This video sequence demonstrates the ease of rapid, high content data generation. Faster and more robust, trend and hit identification, are also shown.


For more information:


  • Document type: Video
  • Page count: na
  • Read time: 05:35 viewing time


Access the Video

Key Takeaways

  • Combine cell and bead-based assays in a single well
  • Assess activation, cytokine secretion, cell health, and phenotypes
  • Rapidly monitor immune cell function in a high-throughput multiplex flow cytometry assay
  • Visualize all of your data from multiple plates

This Resource is Designed for:

  • Immunologists, oncologists, immuno-oncologists.
  • Laboratory personnel in academia, pharmaceuticals, contract research organizations, hospitals, biotechnology and biopharmaceuticals.
  • Drug discovery researchers and laboratory personnel.

Applications Supported:

  • Flow cytometry