In Vitro Assays for CAR-T Therapy Development

In Vitro Assays for CAR-T Discovery and Development

Assay technology and software for analysis of immune cell activation, proliferation, and killing; tumor infiltrating lymphocyte monitoring

In vitro assays, from simple cell proliferation, differentiation, and migration assays to more complex co-culture models, such as immune cell killing and phagocytosis assays, are critical for the initial research, development, and ultimately the characterization of CAR-T therapeutic treatments.

Current approaches to evaluating the modulation of the immune response are typically end point, requiring indirect readouts, and are not analyzed within a physiologically relevant environment. They provide little to no information about the long-term time course of the biology and often cannot fully reveal the dynamic interactions between immune and cancer cells.

Because you need to trust your therapy, and patient safety and time to result are top priorities, you need solutions that deliver the most reproducible biologically relevant results from the beginning. The Intellicyt® iQue3 enables rapid high-throughput, high-content screening and profiling of immune cell function and activation while the Incucyte® Live-Cell Analysis System allows you to visualize and analyze immune cell proliferation and clustering, chemotaxis, phagocytosis and immune cell killing, in real time and without compromising your cell cultures. The Virus Counter® Platform enables rapid and precise viral particle quantification of the vector you have selected to transduce your T cells.

Explore Sartorius in vitro assays essential for CAR-T therapy discovery & development that offer great precision, performance, and safety, and deliver maximum confidence in results.

Vector Development

The genetic material used to transform T cells into CAR-T cells is often delivered by a viral vector. Cells such as HEK293s are often used to grow the viral vector; these cultures must be maintained at a meticulous standard for optimal virus production and downstream success. In vitro cell-based assays conducted to monitor the health and identity of these cell populations must be reliable, reproducible, fast, and cost-effective.

The success of your viral vector is dependent on two measures: total viral particles and infectious titer.  For retrovirus, lentivirus, adeno-associated virus, and other viral vectors, the Virus Counter® Platform represents a shift from traditional imprecise methods of virus measurement (plaque assays, LD50, TCID50) by delivering superior performance in the form of low cost per sample, fast time to answer, and robust, biologically relevant virus quantitation.

Incucyte® Live-Cell Analysis System

Automatically capture and analyze images of living 2D and 3D cell cultures. Get real time visualization of immune-cell killing assays, cell health, and viability. Assess antibody mediated phagocytosis, immune cell mediated apoptosis, and T-cell proliferation & clustering without disturbing cells.

Learn More

White papers:

Scientific Posters:

Intellicyt® iQue3

Achieve fast, reliable analysis of your in vitro assay readouts with the iQue® 3. The combination of speed and miniaturization, with powerful multi-parametric data analysis and visualization, gives you actionable results from a few microliters of sample, in record time. Screen for immune cell killing, cytokine profiling, and more. Perform cytotoxicity assays easily, quickly, and reproducibly.

Learn More

Application Notes:

Pipetting with Picus® and Tacta®

Reliability of an assay depends strongly on the preparation phase. The programmable electronic pipette Picus reduces variability between users. Selecting a multichannel pipette will speed up your work and improve cell well-being by reducing the time outside the incubator. Both electronic Picus and manual Tacta pipettes guarantee the best pipetting ergonomics.

Learn More

Application Note:

Scientific Posters:

Virus Counter® Platform

CAR-T viral vector quantification has never been easier or faster. Measure total virus particles quickly and reproducibly to enable in vitro assays. ViroTag® no-wash assays for lentivirus, AAV, and other viruses minimize variability and enable confidence over traditional methods.

Learn More

Application Note:

Brochure:

Cell Cultures

In vitro assays for early-stage CAR-T therapy research and development are vital for downstream success.  Several distinct cell populations must be maintained and analyzed at this stage: not only multiple cancer cell lines for in vitro characterization, but also the cells that arise from isolated PBMCs, and that will ultimately be selected, activated, and transduced to form the population for CAR-T therapy.

While not every cell-based assay in early research is subject to the same stringent regulatory guidelines of downstream stages, it is greatly benefited by using the highest quality equipment, software, and reagents.  This quality assurance forms the basis for excellence and confidence in results from the earliest steps of the project through its completion and ultimate progression into a more regulated environment.  When your ambition is for your project to eventually culminate in a clinical product, don’t compromise that ambition: instead, rely on the solutions provided by Sartorius to help you trust every result, from every assay.

IncuCyte® Live-Cell Analysis System

Automatically capture and analyze images of living 2D and 3D cell cultures. Get real time visualization of immune-cell killing assays, cell health, and viability. Assess antibody mediated phagocytosis, immune cell mediated apoptosis, and T-cell proliferation & clustering without disturbing cells.

Learn More

Explore available assays:
Go to IncuCyte® Live-Cell Assays

White papers:

Scientific Posters:

Intellicyt® iQue3

Achieve fast, reliable analysis of your in vitro assay readouts with the iQue® 3. The combination of speed and miniaturization, with powerful multi-parametric data analysis and visualization, gives you actionable results from a few microliters of sample, in record time. Screen for immune cell killing, cytokine profiling, and more. Perform cytotoxicity assays easily, quickly, and reproducibly.

Learn More

Application Notes:

Scientific Posters:

Explore available assays:

Pipetting with Picus® and Tacta®

Reliability of an assay depends strongly on the preparation phase. The programmable electronic pipette Picus reduces variability between users. Selecting a multichannel pipette will speed up your work and improve cell well-being by reducing the time outside the incubator. Both electronic Picus and manual Tacta pipettes guarantee the best pipetting ergonomics.

Learn More

Application Note:

Scientific Posters:

CAR-T Discovery & Development Resources

View webinars, eBooks, infographics, literature and other educational material in our CAR-T Discovery & Development Resources area.

icon-webcast

Disrupting the Solid Tumor Environment Using CAR T Therapies

Watch the Webinar
icon-webcast

Gene-Modulation Tech in the Development of Cell-Based Therapies

Watch the Webinar
icon-webcast

Overcoming Toxicities

Watch the Webinar
icon-webcast

CAR T-cell Therapy and Bispecific Antibodies

Frontiers in Cancer Immunotherapy

Watch the Webinar
eBook

iQue® 3 Next-Gen CAR-T Development App Compendium

Discover how cytometry enables you to expedite CAR-T discovery.

Brochure: Smarter Technologies for Advancing the Next Generation of CA...

PDF 1.2 MB

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information