UniSart® Nitrocellulose Membranes
Overview
The UniSart® membranes have been designed to be the best substrate for your rapid lateral tests such as Covid-19 antigen tests, other infectious diseases, drug tests, cardiac tests and further biomarker tests. They have been engineered in order to show a clean and defined porous structure that leads to a consistent lateral wicking of samples and reagents. Their smooth and defect free surface allows for a consistent dispensing of sharp capture and control reagents lines.
The UniSart® membranes will perfectly fit all diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel to reel equipment.
Page Count: 28
Read Time: 15 minutes
Last Updated: February 2022
Key Takeaways
- Choose the Best Membrane for your Lateral Flow Application
- Multiplexing with UniSart® StructSure Membrane
- Line Immunoassay with UniSart® 0.22 µm and 0.45 µm Nitrocellulose Membranes
- Matrix for High-Throughput Screening with UniSart® Microarray Slides