Mark 3 Moisture Analyzers for Every Industry

The principle of operation of the Mark 3 Moisture Analyzers is loss on drying. The instrument finalizes on a programmed rate of weight change compared to the actual initial weight of the sample over a programmed window of time. They feature a built-in temperature and weight calibration function to ensure advanced moisture analysis.

Increase the Accuracy and Precision of Your Analytical Results

Mark 3 HP Moisture Analyzer

Mark 3 HP is a flexible moisture analyzer system for labs and production facilities. Its optional modular add-ons provide the best solution for every measuring task. Its high-resolution weighing system also makes the Mark 3 HP suitable for precisely analyzing the moisture and water content of very dry samples. This feature makes it a genuine alternative to Karl-Fisher titration. Over 10,000 applications that correlate to standard methods for:

  • Plastics
  • Sugar
  • Paints and coatings
  • Pulp and paper
  • Waste treatment
  • Pharmaceutical
  • Foods
  • Chemical
  • Cosmetic

Learn more

Simple. Dependable. Accurate. Fast.

Mark 3 LTE Moisture Analyzer

Fast and accurate moisture or solids measurement with the Mark 3 LTE allows adjustments to be made in the processing cycle in minutes rather than hours. One button operation to perform a test. No pre-programming required on the part of the operator. The Mark 3 LTE has thousands of material program settings already established for the following markets:

  • Pharmaceutical
  • Food
  • Chemical
  • Wastewater
  • Ethanol
  • Pulp and paper
  • Paint and coating
  • Cosmetics

Learn more

The Convenient and Reliable Way to Obtain Correct Results

Sample Testing Services

Based on your samples, the Sartorius Applications Laboratory will determine the individual methods best for your specific needs first, then program these parameters into your moisture analyzer. This means you can start using your analyzer right out of the box to run custom-tailored moisture analysis – without the hassle of performing time-consuming test series on your own to find the ideal parameters and having to first program the device.

Learn more

Moisture Analyzer Accessories & Supplies

Making moisture analysis easy, only with Sartorius!

Sartorius offers a full range of needed moisture analyzer support products to help make your laboratory tests easy, fast, recordable and reproducible every time. From simple consumables for the Mark 3 HP like disposable pipettes and sample containers to optional thermal printers, thermal paper and data transfer cables, Sartorius moisture analysis accessory products make performing and recording of moisture analysis data easy as 1, 2, 3, go!

  • Cases
  • Dishes
  • Filters Pads
  • Pipettes
  • Printer Accessories
  • Printer Paper
  • Printers
  • Software
  • Weights
  • Instrument Accessories