Request Your Animal Component-Free T Cell Media

Animal Component-Free Cell Culture Media for T cells, CAR-Ts, TILs, and PBMCs 

Our two chemically defined, ready-to-use media (4Cell® Nutri-T GMP Advanced and CellGenix® GMP Advanced TCM) provide excellent performance with both healthy and patient-derived donor cells. Test both media today to find the best fit for your process and cells.

  • In-house production of critical raw material—recombinant human albumin (Recombumin®) 

  • Regulatory and scientific consultation and assistance 

  • Scale-up and customization capabilities 

  • Safe and regulatory friendly, manufactured under ISO 13485 and compliant with GMP guidelines
4Cell® Nutri-T GMP Media & CellGenix® GMP Advanced TCM in bags

4Cell® Nutri-T GMP Advanced and CellGenix® GMP Advanced TCM are offered in convenient single-use bags of different sizes, designed to support GMP-compliant manufacturing environments. These bags are available with a choice of tubing materials—thermoplastic elastomer (TPE) or polyvinyl chloride (PVC)—to accommodate different process requirements and compatibility preferences in cell and gene therapy workflows.
 

icon-shopping-cart

Visit eShop to Request a Quote Now

Excellent Expansion and Viability with Healthy Donor-derived T Cells​

4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM support superior T cells expansion from healthy donor-derived CD3+ T cells compared to alternative chemically defined media after 10-day culture. Viability of T cells is maintained above 90%.​

Long Term High Transduction Efficiency and Robust CAR Expression ​

4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM support stable CAR expression and high CAR-T cell yield compared to alternative chemically defined media after 10-day culture​.

Advanced T Cell Media Support Growth of Both CD4+ and CD8+ T Cells

4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM support the growth of both CD4+ and CD8+ T cells after 10-day culture. Donor-specific variability in CD4/CD8 ratio is observed. ​​

Stem Cell-like Memory Phenotypes were Well Maintained ​

Cells cultured in 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM display mainly undifferentiated phenotypes in both CD4+ and CD8+ T cells. In contrast, medium supplemented with serum increased the frequencies of effector memory T cells re-expressing CD45RA (Temra).​

Highly Functional & Effective CD19 CAR-T Cells​

CAR-T cells cultured for 7 days in our 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM are highly cytotoxic and specifically kill CD19-expressing NALM6 cells.​​
 

Robust Expansion and High Viability in Patient-derived CAR-T Cells​

Patient-derived CAR-T cells expanded better with high viability in 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM. ​

High Transduction Efficiency with Patient-derived CAR-T Cells​

Stable CAR-expression was maintained and high frequency of CD8 T cells was observed in patient-derived CAR-T cells after 10-day culture in 4Cell® Nutri-T Advanced Medium and CellGenix® Advanced TCM. ​

Related Assets

Poster

Accelerating T Cell Manufacturing Immunotherapy With Nutri-T ACF Medium

PDF | 3.6 MB
Poster

Driving CAR-T Cell Research and Manufacturing with Next-Generation Chemically Defined T Cell Media and Single Use Bioreactors

PDF | 1.5 MB

Consult Our Experts

Fill in The Below Details

icon-shopping-cart
Ready to Buy?