Empower your research with IncuCyte® Live-Cell Analysis Systems
Real-time Quantitative Live-cell Imaging and Analysis — Inside Your Incubator
As part of Sartorius’ dedication to providing the most innovative portfolio for cell analysis in the industry, we offer Incucyte® Live-Cell Analysis Systems. These are ground-breaking solutions for live-cell imaging, which deliver new insights into biological mechanisms at unprecedented speeds, depth and scale.
Incucyte® Live-Cell Analysis Systems are real-time quantitative live-cell imaging and analysis platforms that enable visualization and quantification of cell behavior over time, by automatically gathering and analyzing images around the clock within a standard laboratory incubator. This enables researchers to make time-lapsed, kinetic measurements from living cells over days and weeks thus providing insight into active biological processes in real time.
Introducing Incucyte® SX5 Live-Cell Analysis Systems
More colors. More insights. More possibilities.
See more information in every sample with the new Incucyte® SX5 featuring patent-pending optics. Do more with up to 5 different fluorescent channels specifically designed for live-cell analysis.
Enjoy more colors. More reagents. More purpose-built software for more applications. Derive deeper, physiologically relevant information about your cells.
Never miss powerful insights again.
Key Features:
- Up to five different fluorescence channels, up to three at a time in a single experiment
- New 3-color optical module includes a long wavelength, low phototoxicity NIR channel and optimized reagents for turnkey applications
- Includes 4x, 10x, and 20x objectives on an automated turret
- Supports 3 interchangeable vessel trays and over 600 vessels, up to 6 microplates in parallel
- New applications available to monitor metabolism, neuronal activity, and spheroids
- Seamless multi-user support via remote, networked access and unlimited, free licenses
Ask new questions
Ask new questions and unlock new insights, in a wide range of applications such as examining cell health, cell function, cell viability, cell monitoring & workflows, live cell assays, immuno-oncology, immunology, oncology, cell therapy and neuroscience.
Generate new insights quickly and accelerate discoveries, with a system designed for a range of cell types- from proliferating tumor cells to non-adherent immune cells to sensitive primary cells. Incucyte®s’ design features a mobile optical train with uninterrupted incubation. Perform real-time cell monitoring and surveillance of cell health and viability, migration and invasion, plus a wide range of phenotypic cell-based assays.
Improve productivity
Improve productivity with simple, flexible sample prepartion. Seamlessly transition from one step in your workflow to the next, with interchangeable trays to support tissue culture flasks, dishes, or multi-well plates
The Incucyte® S3 Live-Cell Analysis System is compatible with a wide range of culture vessels, up to six microplates at a time. Users can schedule experiments at different image acquisition frequencies and magnifications in parallel. Perform around-the-clock analysis, whilst you sleep. Your research continues day and night.
Whether you simply want to improve experimental outcomes with enhanced cell culture quality control, or study complex cell-cell interactions, the Incucyte® Live Cell Analysis Systems can meet your needs. There is support for multiple users plus remote, networked access with unlimited, free licenses.
Protect your cells
Utilize Incucyte reagents for minimal cell perturbance and maximum efficiency, whilst simultaneously reducing artifacts and perform analysis without removing cells from incubator and disturbing cultures. This allows for information rich, image-based analysis combined with the convenience and throughput of microplate assays while cells are maintained in their physiologically relevant environment.
Get new answers
Get new answers, by acquiring and viewing images over time. Fluorescence and HD phase imaging modes are available. Obtain efficient, powerful and reproducible image analysis and kinetic measurements. With Incucyte®, you will gain insight and accuracy at every step.
Product Inquiries
Do you have questions about Incucyte products and services? Need a quote? Get in touch online or call us and one of our team members will get back to you promptly.
USA 734-769-1600
UK +44 1763 227400
Japan +81-3-5826-4795