Basic OEM-Weigh Cells

Basic OEM-weigh cells feature an EMK or DMS System. The Basic series provides the essential weighing technologie components for the integration into your system. The advantages of the simple adaption and compact overall volume allow for cost-efficient and precise weighing. The basic weigh cells consist of two parts: the electromagnetic force compensation weighing system with a protective aluminium housing and the electronics mounted on a metal plate.

Name | Order NumberReadabilityWeighing capacityPacking Quantity 
Component Weigh Unit

WZA224-LC

0.1 mg

220 g

1

Learn More
Component Weigh Unit

WZA224-L

0.1 mg

220 g

1

Learn More
Component Weigh Unit

WZA54-L

0.1 mg

50 g

1

Learn More
Component Weigh Unit

WZA523-L

1 mg

520 g

1

Learn More
Component Weigh Unit

WZA215-LC

0.01 mg

210 g

1

Learn More
Component Weigh Unit

WZA8202-L

10 mg

8,200 g

1

Learn More
Component Weigh Unit

WZA16-LC

1 µg

10 g

1

Learn More


icon-shopping-cart
Ready to Buy?