Weighing Modules for Precise and Accurate Weighing

Choose from a range of 50 weighing modules to best suit your preferences.

Configuration Ranges

  • Max. capacity between 2.1 g and 10.1 g | scale interval with a range of 0.1 μg to 1 μg.
  • Automatic, round, glass draft shield with learning capability, illumination and integrated motion sensor.
  • Manual stainless steel draft shield for filter weighing applications.
  • Maximum capacity between 32 g and 111 g | scale interval with a range of 1 μg to 2 μg
  • Integrated Ionizer with 4 ionizing nozzles guarantees full discharge
  • Integrated IR sensor allows touch free operation
  • Upgradeable hardware options for integrated ionizer, auto draft shield and auto inner glass draft shield
  • Software guidance for daily and deep instrument cleaning incl. a cleaning kit
  • Maximum capacity between 120 g and 220 g | scale interval with a range of 0.005 mg to 0.1 mg
  • Integrated Ionizer with 4 ionizing nozzles guarantees full discharge
  • Upgradeable hardware options for integrated ionizer and auto draft shield. If necessary also automatic or manual inner glass draft shield available.
  • Software guidance for daily and deep instrument cleaning
  • Max. capacity between 120 g and 520 g | scale interval of 0.1 mg.
  • Automatic glass draft shield with or without integrated ionizer to eliminate interfering electrostatic charges on samples and sample containers.
  • Manual glass draft shield with smooth-action doors.
  • Max. capacity between 320 g and 14,200 g | scale interval with a range of 1 mg to 100 mg
  • Easy-to-use manual glass draft shield
  • Alternatively removable flat stainless steel draft shield frame

Max. capacity between 11,200 g and 70,200 g | scale interval with a range of 100 mg to 1 g.

High-Capacity Micro Balances

The new high-capacity micro balances (with a resolution of up to 61 million divisions and a readability of 1 μg ) are especially designed to weigh smallest sample amounts into large tare vessels. With a maximum weighing capacity between 31 g and 111 g and a scale interval of 1 µg or 2 µg, the new high-capacity micro balances offer outstanding performance and fulfill the highest accuracy and precision requirements. The high weighing capacity - in combination with the small minimum sample weight - is ideal for direct weighing of precious sample amounts (i.e., into long neck and round bottom flasks, HPLC vials or similar). Together with the Connectivity (QP4) and the Pharma software package (QP1), these balances with the MCA display meet the requirements for data integrity and data protection and comply with FDA 21 CFR part 11, and meet the requirements for minimum weight control according to USP chapter 41 and EP chapter 2.1.7. Easy integration into Pharma QC, analytical and GxP compliant laboratories is guaranteed, without any additional software.

We made cleaning easier to prevent from cross-contamination. The new Cubis® II high-capacity micro balances allow easy disassembly and assembly of all draft shields, weighing pans and the base plate. The cleaning QApp offers daily and deep cleaning and guides the user through the process intuitively. 
 

Highlights:
 

  • Reliable and fast performance under real laboratory conditions
  • Low minimum sample weight values meet Pharmacopeia requirements and save sample costs
  • Upgradeable hardware features for future flexibility
  • Touch-free operation of automated draft shields
  • Optional automated inner draft shield for best weighing performance
  • Automated motorized leveling
  • High-quality titanium weighing pans and sample holders 
  • Guided workflow for daily and deep cleaning
  • Cleaning Kit

Cubis® II Resources

Brochure

Brochure: Cubis® II — Your Balance, Your Way

PDF | 5.5 MB
Lab Balance Sample Holder brochure
Brochure

Cubis® II Ultra- High Resolution Balances Sample Holders: Ergonomic Sample Weighing Without Sample Loss and Headaches

PDF | 1.4 MB
Brochure

Cubis® ll Sample Holders

PDF | 2.0 MB
Brochure

Cubis® Balance Sample Holders - Overview Table with Ordering Information

PDF | 864.8 KB
Application Highlight

Application Highlight: Vial and Flask Holders for Cubis® Balances

PDF | 934.6 KB
Datasheet

Product Data Sheet and Technical Specifications - Cubis® II

PDF | 3.0 MB

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

icon-shopping-cart
Ready to Buy?