Cubis® II for Unlimited Communication: Connectivity and Interfaces

Key benefits of integrating your lab instruments into your LIMS or ELN includes the following:
 

  • Better data quality and integrity by eliminating manual data transcription errors
  • Increased operational efficiency and productivity

The Cubis® II Supports Integration of Your Lab Instrument Into Your LIMS or ELN in the Following Ways:

Interfaces

Cubis® II balances with an MCA interface have three standard-equipped interface ports: USB A, B, C, RS232*, and Ethernet. The USB interface allows maximum connectivity through integration of further optional interfaces, such as WLAN.

*High-capacity micro balances do not have the RS232 interface. The USB-C to RS232 adapter cable YCC-USB-C-D09M is available as accessory and provides a standard serial 9 pin port.

Configurable Printout

The Cubis® II offers you the ability to freely select information for printing. Using a Sartorius YDP30 printer also allows you to print barcodes and QR codes. Printing via a network printer is also possible.

USB as a Storage Medium

Transfer user master data or tasks easily and securely between Cubis® balances with a USB stick.

Communication Protocols

Different software connectors allow easy data exchange over Ethernet.

  • File transfer in text, PDF, or other formats to an FTP or windows file server.
  • Cubis® II is standard-equipped to support ASCII and SICS communication protocols, allowing bidirectional data transfer to LIMS. Have your balance communicate with other manufacturers’ software.

Cubis® II Resources

Brochure

Brochure: Cubis® II — Your Balance, Your Way

PDF | 5.5 MB
Lab Balance Sample Holder brochure
Brochure

Cubis® II Ultra- High Resolution Balances Sample Holders: Ergonomic Sample Weighing Without Sample Loss and Headaches

PDF | 1.4 MB
Brochure

Cubis® ll Sample Holders

PDF | 2.0 MB
Brochure

Cubis® Balance Sample Holders - Overview Table with Ordering Information

PDF | 864.8 KB
Application Highlight

Application Highlight: Vial and Flask Holders for Cubis® Balances

PDF | 934.6 KB
Datasheet

Product Data Sheet and Technical Specifications - Cubis® II

PDF | 3.0 MB

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

icon-shopping-cart
Ready to Buy?