Weighing Application Compendium: Density Determination

 Last updated: October 2022

Overview

Density determination has a history dating back to ancient Greece. The famous scholar Archimedes (287-212 B.C.) was the first to define a method of measuring density by immersing a solid sample in water and then using the displayed liquid volume and a reference sample to determine the sample density.

Today, density measurement is an important part of quality control (QC) of raw materials and goods. While underlying principles remain the same, advanced instruments with guided protocols have simplified density measurement using buoyancy or displacement methods or pycnometers.

This compendium is a comprehensive guide to density determination methods, application examples and measurement accuracy.


  • Document type: Compendium
  • Page count: 44


Complete the Form to Access the Compendium

Key Takeaways:

  • General principles, including important definitions and formulas
  • Gravimetric methods of density determination: Buoyancy, displacement and pycnometers
  • Other methods: Oscillating U-tube, vibration and suspension methods
  • Applications: Solids, powders, granules, liquids, dispersions
  • Error and accuracy of density determination
  • Comparison of methods for density determination

This Resource is Designed for:

  • Lab Managers
  • Lab Technicians
  • Lab Assistants
  • Lab Balance Users

Applications Supported:

  • Lab Weighing
  • Density Determination

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access Compendium

icon-shopping-cart
Ready to Buy?