Sartoflow® Expert SU TFF System

Automated Single-Use TFF for Biopharmaceutical Processing

Flexible across a range of modalities

The Sartoflow® Expert SU is a flexible, fully automated single-use TFF system designed for use from process development through pilot-scale manufacturing. It supports a broad range of biopharmaceutical modalities, including mAbs, vaccines, viral vectors, pDNA, highly viscous products, and bioconjugates such as ADCs.

The system can be configured for up to three process steps on a single skid: mixing, 0.2 µm filtration, and ultrafiltration | diafiltration (UF | DF). All steps are performed within a robust, fully closed, single-loop system, supporting process integrity and consistent product quality.

View Product Consult Our Experts

Robust and efficient single skid solution

A single system streamlines three process steps — mixing, filtration, and UF | DF — and eliminates intermediate product transfers to improve cost efficiency.

Reduced bioburden with a ready-to-use solution

The gamma-irradiated, closed-loop system saves operator time during preparation, sanitization, cleaning, and breakdown.

Flexible process sequencing

The system can accommodate various process-step sequences using flat-sheet cassettes or hollow-fiber modules.

Explore the Sartoflow® Expert SU System

A modular system for flexible TFF processing

The Sartoflow® Expert SU is a modular single-use TFF system with a broad range of standard features, plus optional modules and consumables.

Shop Now

Quickly find Sartoflow® Expert by selecting the right configuration for your process.

Shop Sartoflow® Expert Now

Double-jacketed bag holder & 20 L 3D single-use mixing bags

In addition to the recirculation tank, the system can be configured with a second bag holder for an additional mixing solution on the skid. The corresponding Flexsafe® single-use 3D mixing bags support efficient mixing and temperature control for volumes from 1 to 20 L. An integrated sampling port and sensors support continuous quality monitoring. The conical design of the bags and bag holder enables maximum drainage to maximize product recovery. All product-contact materials are resistant to organic solvents.

Broad range of self-contained units

Sartocube® and Sartocon® self-contained units are pre-sterilized, disposable cassettes designed for use in cGMP environments.

  • Available with polyethersulfone (PES) or Hydrosart® membranes in a range of MWCOs
  • Pre-flushed, sterile, and ready to use
  • No need for CIP, water flushing, or associated validation
  • Low protein-binding membranes support high product yields and sustained flux
  • Glue-free design for reduced extractables

Available filtration areas: 0.14, 0.28, 0.42, and 1.4 m²

Each size is available in 10, 30, 100, and 300 kDa MWCOs

Fully single-use closed loop for bioburden-reduced processing

The single-use flow kits for Sartoflow® Expert SU are gamma-irradiated and can be connected in a fully closed loop with single-use bags and self-contained TFF cassettes. A five-piston single-use membrane recirculation pump with overpressure protection is included in the feed flow kit. All product-contact materials are resistant to organic solvents.

  • Reduced bioburden

  • Chemical compatibility

  • Spill-free process and disassembly

  • Reduced hands-on time

  • No cleaning or validation effort

Select your ideal configuration

Tailor the Sartoflow® Expert SU system to your process

The system’s base unit features state-of-the-art technology for UF | DF process steps, including:

  • A filter holder for 0.14, 0.28, 0.42, and 1.4 m² self-contained units
  • A recirculation pump and vessel
  • Two peristaltic pumps for product and buffer addition
  • Pressure, flow, and conductivity sensors
  • Automated pneumatic pinch valves
  • Automated membrane valves in the retentate line for TMP control and in the permeate line
  • Two connections for external balances
  • Uninterrupted power supply (UPS)

Select additional features to add to the TFF base unit, or choose the complete Extension Package, which includes a second onboard mixing position for applications such as bioconjugation, along with other options that expand the system’s capabilities.

Consult Our Experts

 

 

TFF Base Unit

Extension Package

 

 

 

 

Additional mixing vessel

Not available

Included

Sterilizing-grade filtration

Optional

Included

Peristaltic media addition pumps (4x)

Optional

Included

TCU

Optional

Included

Uninterrupted power supply

Optional

Included

External display

Not available

Optional

Automated toxin transfer (ADC applications)

Not available

Included

UV detection

Optional

Optional

Hollow fiber filter holder and aseptic lines

Optional

Optional

Applications for antibody-drug conjugates

Streamlined ADC manufacturing

Traditionally, antibody-drug conjugate (ADC) synthesis, precipitate removal, and subsequent TFF occur within separate unit operations. Time-consuming and risky transfer steps are necessary between process steps. The Sartoflow® Expert SU is the first fully automated single-use system to streamline these three steps on one system, simplifying ADC processing while enhancing safety for both the operator and product.

Consult Our Experts

Performance of Sartoflow® Expert SU in ADC processes

Learn more about the capabilities of the Sartoflow® Expert SU for ADC processes, configurable to perform incubation, purification, and concentration of ADC synthesis.

Download Now

icon-webcast

From 10 days to 3: Transforming ADC processes with single-use tools

Watch our webinar to see the impact of single-use TFF systems on process efficiency at Piramal Pharma Solutions

Watch Now

Comprehensive risk mitigation

Reduce ADC processing risks with the following features:

  • Fully closed-loop design with chemically compatible product-contact materials

  • Integrated overpressure protection in the single-use pump head

  • Pre-use integrity testing of single-use bags

  • Operation from outside an isolator or fume hood using a detached touch panel and safety door switch

  • Uninterrupted power supply that keeps the system running for 10 minutes after a power failure to protect the process and data

  • Optional UV detection in the permeate as a protein guard

Three unit operations in one fully automated single-use solution

Sartoflow® Expert SU streamlines three unit operations on a single skid.

  • Fully closed, single-use loop reduces bioburden

  • Low hold-up volume of approximately 400 mL

  • Eliminates transfers between unit operations, reducing potential exposure to cytotoxic compounds and supporting operator and product safety

Accelerate the transition to commercial production

A single system can facilitate the transition from process development and toxicology studies through clinical trials to low-volume commercial production, saving time and enabling consistent, reproducible processes. The system also allows process sequences to be adapted for different conjugation strategies.

Learn More About Sartoflow® Expert

Training videos

Tutorial

Sartoflow® Expert SU product tutorial

Learn how to set up and use the Sartoflow® Expert SU with our online video tutorial. 

Highlight asset

Case Study

Enhancing Efficiency: Piramal's Innovative Approach

Piramal achieved a 70% shorter timeline with easy single-use setup, retaining high performance using Sartoflow® Expert.

Related assets

Application Note

Performance of Sartoflow® Expert SU in ADC Processes

PDF | 1.0 MB
Datasheet

Sartoflow® Expert SU Single-Use TFF System Configurable for ADC Synthesis

PDF | 621.1 KB

Frequently asked questions

Yes, open cassettes can be integrated with the use of adapter plates.​​​​​​​

Only the standard versions of the conjugation and recirculation bag are available. However, they offer a variety of connections for inlets, thorough mixing, as well as pH measurement (conjugation bag) or conductivity measurement (recirculation bag).

The system’s filter holder is designed to accommodate both Sartocon® Slice and standard Sartocon® formats, providing a high degree of flexibility without the need for an external holder. In addition, the system can be equipped with an external hollow fiber filter holder.

The Sartoflow® Expert SU is optimized for 20 L bags to ensure maximum performance and the highest level of process safety.

The mixing and recirculation bags can be integrity tested using, for example, an external Sartocheck® device.

Supporting products & services

Single-Use Sartocon® and Sartocube® Self-Contained Units

Discover ready-to-use, self-contained units for aseptic processing that save time by eliminating pre-use preparation and sterilization.

Sartoflow® Expert SU Feed Flow Kit

Sartoflow® Expert Flow Kits are designed to enhance the operational capabilities of the Sartoflow® Expert SU system.

Sartoflow® Tangential Flow Filtration Systems

From benchtop to production—single- or multi-use, automated, and cGMP-compliant. Tailored to meet your ultrafiltration needs.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?