Small-Scale Single-Use Tangential Flow Filtration System
The Sartoflow® 150 has been discontinued.
The Sartoflow® 150 is a benchtop TFF system for single-use operations that has been discontinued. However, the Sartoflow® 150 flow kits remain available. Depending on spare parts and software availability, the service will continue to be available for customers with existing Sartoflow® 150 systems until the end of 2032.
As an alternative solution, Sartorius offers the Sartoflow® Expert SU.
Sartoflow® 150 – Service and Support
Whilst it is not possible to provide new Sartoflow® 150 systems anymore, the service support will still be available for the upcoming years
Sartoflow® 150 Consumables
Description | Sensors | Order Code |
---|---|---|
Feed flow kit | Pressure, temp. | 7442-1057A |
Diafiltration | buffer line | 7442-1057F | |
Retentate line | Pressure, flow | 7442-1057C |
Permeate line A | Conductivity | 7442-1057D |
Permeate line B (UV addition line) | UV | 7442-1057J |
10 L retentate bag | 7442-1057K | |
5 L retentate bag | 7442-1057H |
Find Your Alternative Solution
This table highlights the key features of our Sartoflow® Expert SU TFF system.
Attribute | Sartoflow® Expert SU |
Platform | Complete platform |
Filtration Area | 0.14, 0.28, 0.42, 1.4 m² |
Relevant Processes | Antibody, drug conjugates (ADC), Monoclonal antibodies (mAbs), Vaccines, mRNA, pDNA, Recombinant proteins, Biosimilars, Viral vectors for gene therapy, high viscosity injectables |
Relevant Process Steps | mAb preparation|dilution, Activation, Conjugation reaction, Quenching, pH adjustment, Aggregate removal filtration, UF|DF |