The Single-Use Venting Filter
Highest Venting Performance meets the Requirements for your Single-Use Application
Sartopore® as a leading and trustworthy brand name is a synonym for high-performance sterilizing-grade filters using polyethersulfone (PES) membranes. Now Sartopore® opens up a new field of applications. Our new hydrophobic PES membrane is the ideal choice for sterile venting of your single-use systems, clearly outperforming all PVDF filters in this field of play. This allows economic downsizing of the filters without affecting the overall performance. This outstanding new membrane material provides unique advantages for your process. Sartorius Stedim Biotech is the only provider of hydrophobic PES filters from small to large scale.
Midisart® Sartopore® Air
Best Performance Needs Only Little Space
Our High Runner for Small Venting Applications
The new, gamma irradiatable Midisart® is developed to meet the requirements for your critical small-scale venting applications, accurately fitting to your processes. Particle retention, particle release limits, phage retention and of course bacteria retention in air and liquids (bi-directional) are specifications that proof the quality of Sartopore® Air Midisart®. Superior and steady flow rates over long duration imply highly efficient processes.
- Liquid Bacteria Challenge Test – 107 B. diminuta /cm²
- Aerosol Virus Challenge Test – 107 MS-2 coliphage /cm²
- Aerosol Particle Challenge Test – 0.3 µm and 0.005 µm NaCl particles
- Particle Release Test – Grade A classification of cleanrooms
- Bi-directional sterility – Liquid BCT in forward and reverse direction
Sartopore® Air Maxicaps® & Midicaps®
Sartorius Offers Solutions for all Dimensions
Outstanding Performance and Security for higher Volume Processes
Our large Scale devices Maxicaps® and Midicaps® completely address the rigorous demands of single-use venting applications. Particle retention, phage retention and of course bacterial retention in air and liquid are specifications that proof the quality of Sartopore® Air. Highly economic filter sizing allows efficiency and cost savings and brings the maximum profit to your process.
Inherent quality provides full confidence.
Maxicaps® | ||
Size | Size 1 | Size 2 |
Filtration Area | 0.53 m² / 5.7 ft² | 1.06 m² / 11.4 ft² |
Midicaps® | |||||
Size | Size 4 | Size 7 | Size 8 | Size 9 | Size 0 |
Filtration Area | 0.016 m² / 0.17 ft² | 0.05 m² / 0.5 ft² | 0.1 m² / 1.1 ft² | 0.17 m² / 1.83 ft² | 0.34 m² / 3.66 ft² |
Key Applications
Key Applications
- Single Use Bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
- Single-Use Mixing and Storage bag vents
- Single-Use Liquid filter assemblies requiring PUPSIT (Pre-Use Post Sterilization Integrity Testing)
- Air Filtration in the Fill-finish environment
- Easy Integration into Single-Use Systems: Filter Transfer Sets
Membrane Material | Polyethersulfone (PES), hydrophobic |
Pore Size | 0.2 µm (single layer) |
Fleece Material | Polypropylene (PP) | Polyethylene (PE) |
Housing Material | Polypropylene (PP) |
Membrane Area | 0.53 m²/10’’ |
Sterilization | Gamma irradiation ≤50 kGy (1x) |
Delivery Status | Non sterile |
Integrity Test | WIT | WFT, Diffusion Test, Bubble Point Test |
Sartopore® Air Is Now Available in Filter Transfer Sets
Simplify Your Daily Routine Work by Using Our Modular Filter Assemblies
You will benefit from:
- Pre-sterilized sets - no sterilization on site required
- Improved handling - quick and safe connection
- Freedom of choice - no limitations of filter material & sterilization method