Three Main Reasons to Choose Sartorius Pipettes and Pipette Tips Instead of Serological Pipettes: Application Note

Overview

Bulb and graduated pipettes made of glass or plastic are common in the laboratory, especially when pipetting volumes greater than 1,000 µL. One example of graduated pipettes are serological pipettes. Plastic (disposable) serological pipettes are widely used in cell culture applications. There are multiple reasons to replace serological pipettes with Sartorius pipettes. Discover the three main reasons to switch to a Sartorius pipette.

  • Page Count: 4
  • Read Time: 3 minutes
  • Last Updated: February 2023
  • Authors: Sandra Söderholm and Maria Voutilainen

Download the Application Note

Key Takeaways:

  • Better Ergonomics
  • Less plastic waste and lower carbon footprint
  • Improved Accuracy and Precision

This Resource is Designed for:

  • Biotechnology Research and Pharmaceutical Manufacturing
  • Biomedical Scientist
  • Lab Technician
  • Application Engineer
  • Clinical Assistant
  • Research And Development
  • Chemist

Applications Covered:

  • Pipetting Aqueous Liquids and Serum
  • Cell Culture Media
  • Laminar flow
  • Autoclavability

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Download the Application Note

icon-shopping-cart
Ready to Buy?