Fast and Reliable mAb Capture Using Sartobind® Rapid A Lab

Authors: Carolin Bluma-Mock, Benjamin Graf, Lina Miethke, John S. Cashman | Last updated: 10/24

Overview

Monoclonal antibodies (mAbs) are widely used in therapeutic and diagnostic applications due to their specificity and efficacy. Conventional methods for antibody purification use resin-based Protein A affinity chromatography, but this technology has limitations, particularly in terms of low flow rates, long processing times, and limited consumable lifespans. To address these challenges, membrane adsorbers have been developed that offer faster processing and extended reusability, without compromising on binding efficiency or purity. 

In this study, we tested the robustness and efficiency of Sartobind® Rapid A Lab - an affinity chromatography unit incorporating a second-generation membrane adsorber - for mAb purification over multiple cycles, at the highest recommended flow rates.

Resource Details:

  • Document Type: Application Note

 

Key Takeaways

  1. Learn how Sartobind® Rapid A Lab can be used for fast mAb purification
  2. See how Sartobind® Rapid A Lab enables effective and reliable purification of mAbs
  3. Recognize the extended usability and consistent performance of Sartobind® Rapid A Lab
  4. Understand the advantages of membrane chromatography for antibody capture

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access Application Note

Target Audience

  • Research Scientist
  • Process Development Scientist
  • Antibody Engineering Scientist

Applications

  • Membrane Chromatography
  • Affinity Chromatography
  • Antibody Purification

Preview of the Application Note