Faster Diafiltration and Ultrafiltration of LV with Vivaflow® SU Application Highlight

Authors: Jennifer J Labisch, John S Cashman | Last updated: March 2024

Overview

Lentiviral vectors (LV) are widely used for gene therapy and genetically modified cell therapies, with many clinical trials in the pipeline. A typical downstream processing workflow for LV comprises clarification, purification, diafiltration, ultrafiltration, and finally sterile filtration. The diafiltration and ultrafiltration steps are usually performed after purification, to formulate the LV into a suitable storage buffer and to concentrate it.


  • Document type: Application Highlight
  • Page count: 4
  • Read time: 2 minutes


Complete the Form to Access the Application Highlight

Key Takeaways

  • Learn how TFF can be used for buffer exchange and concentration of lentiviral vectors
  • Recognize the enhanced performance of Vivaflow® SU for diafiltration and ultrafiltration
  • See how diafiltration process times can be cut by 36% compared to Vivaflow® 50
  • Understand that switching from Vivaflow® 50 to Vivaflow® SU will not affect target recoveries

This Resource is Designed for:

  • Process development scientists
  • Research scientists
  • Vaccine development scientists

Applications Supported:

  • Diafiltration
  • Lentiviral Vectors
  • Ultrafiltration

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete The Form to Access Application Highlight

icon-shopping-cart
Ready to Buy?