Clean It Up — Liquid Media Filter Solutions from Sartorius

Sartolab® Product Portfolio

Sartolab® filters are ready-to-use filtration units for sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. The large filtration area and the optimal design guarantees high flow rates with high total throughputs. Sartolab® P20 disposable filters are designed for pressure filtration of volumes from 100 ml to 10 l. Sartolab® RF|BT systems are designed for vacuum filtration of volumes from 50 mL to 1 L.

  • Lowest adsorption
  • Highest flow rates
  • High total throughput
  • Highly cost effective filtering solutions

Request a Demo

Pressurize Your Media Filtration Needs

Sartolab® P20 Pressure Filter Units

Sartolab® P20 devices are ready-to-use pressure filter units for the clarification and sterile filtration of media and aqueous solutions in batches from 100 mL to 10 L. Sartolab® P20 Plus with an incorporated prefilter is recommended for difficult-to-filter solutions like, for example, media that contains serum. These devices offer:

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low-binding membrane
  • Low hold-up volume due to optimized membrane support
  • Versions available with a prefilter for high particle load solutions

Best Engineered to Meet Today's Highest Requirements

Sartolab® RF | BT

Sartolab® Disposable Sterile Filter Systems and Bottle Top Filters are designed for the vacuum filtration of tissue culture media and components, biological fluids, and other aqueous solutions.

  • Large filtration area for the highest flow rates
  • No loss of protein thanks to a low-protein affinity membrane
  • Low hold-up volume due to optimized membrane support
  • Can be used stand-alone or with the Sartolab Multistation for parallel filtration

Unique: Hands-Free Filtration of Multiple Samples

Sartolab® Multistation - for Parallel Filtration of up to 6 Samples

Sartolab® Multistation is a stand uniquely designed to hold 1 to 6 vacuum filtration units, allowing simultaneous filtration of up to 6 samples. Easily install your vacuum filtration units in the Multistation for quick and easy filtration without the need for installation of extra connectors and time-consuming stabilization of units. Sartolab® Multistation works with the Sartolab® RF/BT vacuum filtration units for the filtration of 50 mL to 1 L.
 

Key Benefits:

  • Hands-free filtration
  • One single vacuum source enables simultaneous filtration of up to 6 samples
  • Time-saving - no installation time for each filter unit before use

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Sample, Quote, or More Information

icon-shopping-cart
Ready to Buy?