eBook: From Microscopy to Therapy: Advances in Cell Imaging and Retrieval
Last updated: September, 29 2023
Overview
Image-based, single-cell isolation technologies have revolutionized research and clinical applications by providing unprecedented precision in cell manipulation and analysis. They have accelerated progress in stem cell therapy, optimized cell line development for biopharmaceuticals, and deepened our understanding of complex biological processes.
This ebook features several articles about the latest innovative cell retrieval approaches for improving yield and efficiency in biopharmaceutical production. In addition, there is an exclusive interview about the challenges and opportunities of studying stem cells, as well as the latest breakthroughs in the field.
- Document type: eBook
- Page count: 32
- Read time: 40 minutes
Key Takeaways
- High-throughput nanowell-based image‑verified cloning (HT-NIC) enables efficient and reliable generation of monoclonal pharmaceutical production cell lines.
- New microscopy method for measuring glycocalyx thickness in single cells has significant potential in cancer research.
- High-resolution imaging technology can be used to monitor the cellular outcome and phenotype of stem cells.
- Automated cell retrieval tools can identify and isolate 100 percent pure single cells, offering many benefits over other methods.
- Engineered self-assembling peptide hydrogels can improve the outcomes of cell replacement therapy.