eBook: Maximizing Efficiency in Cell Line Development

Last Updated: September 2026

Overview

eBook: Maximizing Efficiency in Cell Line Development, Early Productivity Screening to Guide Decision Making.

In cell line development (CLD), selection of the optimum clone within the initial time frames is desirable, as costly resources can be focused from the earliest stage of a long process, on the optimal clone, instead of wasting resources on sub-optimal clones.

The CellCelector CLD platform transforms cell line development (CLD) by integrating single-cell isolation, automated imaging, and early productivity assessment into a unified, high-throughput workflow. Use of Next Generation CLD Nanowell plates, enables the high-throughput screening, identification and transfer of up to 85,000 candidate clones from a single plate.

This eBook provides context on the use of the CellCelector in CLD, and examples of its use in automated monoclonality screening.

 

Key Takeaways

  • Facilitating rapid, accurate cell line development with the CellCelector platform
  • Integrated automation trends in cell line development and 3D biology
  • CellCelector Next Generation CLD Nanowell plates
  • The benefits of automated single-cell isolation in cell line development
     

Resource Details:

  • Document Type: eBook
  • Page Count: 47
  • Read Time: 60 minutes

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Download the eBook