Application Guide: High-Throughput Nanowell-Based Image-Verified Cloning for Cell Line Development

High-throughput nanowell-based image-verified cloning technology (HT-NIC) is a new method allowing the fast generation of clonal pharmaceutical production cell lines. Clones are generated in just one cloning round while providing robust in-process image-verified monoclonality proof.

Due to this integrated monoclonality and viability assessment of clones, as well as industry-leading outgrowth rates after clone transfer into 96- or 384-well plates, the CellCelector single cell cloning technology represents the next generation of single cell cloning approaches. It goes far beyond the traditional methods and provides a superior alternative to limiting dilution (LD), fluorescence-activated cell sorting (FACS), or single cell printing techniques.

Learn more about the benefits of the high-throughput and robust CellCelector Flex platform for cell line development.


Complete the form to download

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Please provide your information to download this resource

icon-shopping-cart
Ready to Buy?