eBook: Automated Cell Selection and Retrieval Opens a Universe of Possibilities
Last updated: May 24, 2023
Overview
Single-cell isolation is critical to numerous research areas, including rare-cell analysis, biologics discovery, and stem cell studies. Yet, the process of identifying and isolating productive single cells continues to be a hurdle, due in part to resource-intensive, low-success techniques like limiting dilution.
Automated robotic instruments are revolutionizing scientific research and bringing more productivity and throughput to routine workflows, thus accelerating important discoveries. This eBook highlights how automated, image-based systems, like CellCelector, are simplifying progress in a variety of research applications.
Chapters highlight the workflow challenges of isolating circulating tumor cells (CTCs) following enrichment, isolating single clones for cell-line development, and gentle stem cell isolation. An expert interview further describes how automated single-cell detection and retrieval is shaping the future of biologics discovery.
- Document type: eBook
- Page count: 17 pages
- Read time: 23 minutes
Key Takeaways
- Isolation of rare circulating tumor cells for molecular characterization at the single cell level
- Single cell cloning for biologics discovery with 100% verified monoclonality, better outgrowth, and compliance support
- Precise transfer of stem cell clones and colonies without perturbing the cell’s viability or programming
- Interview: Dr. Andris Abramenkovs, Sartorius AG Product Manager talks CellCelector