Capillaries & Tips

Capillaries and tips for contamination-free and gentle picking of cells, clusters and colonies

CellCelector cell selection configurator step-by-step process - white background

Build Your Instrument: CellCelector Configurator

Use our instrument configurator to design your very own customized CellCelector, perfectly tailored to meet your unique needs.

Configure Your CellCelector Now

We are offering a wide range of capillaries and disposable tips for all different application fields of the CellCelector. The capillaries and tips are optimized for the specific cell types and picking modules.

Capillaries for picking of adherent colonies (scrape capillaries)

These capillaries are designed for the picking of adherent colonies directly from culture vessels without any trypsinization.

Made of stainless steel these capillaries are reusable and autoclavable.
Offered in racks of 96 capillaries they can be loaded directly on the deck tray of the CellCelector. Each pack is delivered with a second rack for collection of used capillaries as well as a custom container for autoclaving.

The following diameters are available:
300 µm; 500 µm; 800 µm and 1000 µm

Capillaries for single cell and cluster picking

These glass capillaries are designed for the isolation of single cells, clusters, spheroids, organoids and small parts of colonies. Small diameter capillaries allow targeted picking of individual cells without any cross-contamination by adjacent cells.  Larger diameter capillaries allow picking of clusters or spheroids without creating damaging sheer forces keeping the picked cluster intact. The main application fields are the isolation of rare single cells, e.g. circulating tumor cells or fetal cells as well as single cell cloning for cell line development and isolation of specific parts of stem cell colonies. Capillary diameters and shapes can be customized based on the customers picking application.  

The following standard diameters are available:
20 µm; 30 µm; 40 µm; 50 µm; 60 µm; 80 µm; 100 µm; 150 µm and 220 µm

Capillaries for picking of clones from semi-solid media

These plastic tips are specific designed for the picking of clones and 3D clusters from semi-solid media like Methylcelluose, Agarose or Matrigel. The tips are delivered in racks of 96 tips and can be loaded straight onto the CellCelector.

The use of disposable tips guarantees a cross-contamination free isolation of clones.

The following diameters are available:
500 µm and 1200 µm

Ordering Information

Consumables for semi-solid media picking module CC2003

Catalog No.

Description

Capillaries/Tip per pack

CC0028

Box PrecisionTip 500, sterilized
Includes one PrecisionTip box with 96 plastic tips for precise clone picking from semi-solid media (inner diameter 500 µm; sterilized)

96

CC0027

Box PrecisionTip 1200, sterilized
Includes one PrecisionTip box with 96 plastic tips for precise clone picking from semi-solid media (inner diameter 1,200 µm; sterilized)

96


Consumables for single cell picking module CC2006 and CC2009

Catalog No.

Description

Capillaries/Tip per pack

CC0048

Package SingleCell 20
Includes 10 x 20 µm diameter glass capillaries; individually packed

10

CC0025

Package SingleCell 30
Includes 10 x 30 µm diameter glass capillaries; individually packed

10

CC0049

Package SingleCell 40
Includes 10 x 40 µm diameter glass capillaries; individually packed

10

CC0007

Package SingleCell 50
Includes 10 x 50 µm diameter glass capillaries; individually packed

10

CC0050

Package SingleCell 60
Includes 10 x 60 µm diameter glass capillaries; individually packed

10

CC0008

Package SingleCell 80
Includes 10 x 80 µm diameter glass capillaries; individually packed

10

CC0018

Package SingleCell 150
Includes 10 x 150 µm diameter glass capillaries; individually packed

10

CC0023

Package SingleCell 170
Includes 10 x 170 µm diameter glass capillaries; individually packed

10

CC0024

Package SingleCell 190
Includes 10 x 190 µm diameter glass capillaries; individually packed

10

CC0019

Package SingleCell 220
Includes 10 x 220 µm diameter glass capillaries; individually packed

10


Consumables for adherent colony picking module CC2008 (Scrape module)

Catalog No.

Description

Capillaries/Tip per pack

CC0040

Package ScrapeTip 300
Includes a rack of 96 x 300 µm autoclavable metal ScrapeTip, a storage container for autoclaving and a deposit rack

96

CC0031

Package ScrapeTip 500
Includes a rack of 96 x 500 µm autoclavable metal ScrapeTip, a storage container for autoclaving and a deposit rack

96

CC0032

Package ScrapeTip 800
Includes a rack of 96 x 800 µm autoclavable metal ScrapeTip, a storage container for autoclaving and a deposit rack

96

CC0009

Package ScrapeTip 1000
Includes a rack of 96 x 1,000 µm autoclavable metal ScrapeTip, a storage container for autoclaving and a deposit rack

96


Resources

Product Resources

Drug Testing & Cell and Gene Therapy - High Performance Precision Tips for the CellCelector Flex

PDF | 1.3 MB
Nanowell single stem cell

Single Cell and Colony Picking: On-Demand Expert Resources

Practitioner insights in leveraging CellCelector applications, including cell line development, single cell isolation, stem cell research.

Explore Cell Selection Resources

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information