Hand-Picked for You and Ready-to-Ship
Browse Bioprocess Solutions and Get Your Order Shipped in as Little as a Week.
Stay in control of your timelines with our ready-to-ship solutions. We’ve hand-picked in-stock products* with short lead times to help you stay on track – available now.
Ready-to-Ship Laboratory Products can be found here.
Note: availability and lead times will vary by product and location.
Aseptic Connectors & Disconnectors
Biowelder® TC
The Biowelder® TC automated welding device provides a simple, flexible, and fast solution for making sterile connections across all biopharmaceutical manufacturing processes.
Biosealer® TC
The Biosealer® TC automated sealing device provides a simple, flexible, and fast solution for making sterile disconnections across all biopharmaceutical manufacturing processes.
Description | Cat No. | eShop |
---|---|---|
Biosealer® Total Containment | 16391-000 |
Clipster®
Clipster® is a single-use solution for disconnecting tubing at any stage in the process while maintaining sterility.
- Loading...
Bioreactors
Ambr® 15 Cell Culture Microbioreactors
Ambr® 15 Cell Culture is a high throughput, automated bioreactor system for 24 or 48 parallel cultivations at the 10 –15 mL microbioreactor scale.
Ambr® 250 Bioreactors
The Ambr® 250 system is a bioreactor for process development with 8 to 24 fully-featured single-use 100 – 250 mL mini bioreactors.
Description | Cat No. | eShop |
---|---|---|
Mammalian filterless vessels, pack of 6 | 001-5G25 | |
Mammalian vessels, pack of 6 | 001-5G21 | |
High Throughput bioreactors, Microbial - 0 liquid filter | 001-5G13 | |
High Throughput bioreactors, Microbial - 4 liquid filter | 001-5G11 | |
High Throughput ECB vessels, 30 mm, no liquid filter | 001-5G31 | |
Custom vessels type 4, pack of 6 | 001-2G37 |
Flexsafe® RM Bags
Flexsafe® RM bag is a single-use bioreactor bag and a member of our bioprocessing bag Flexsafe® family with outstanding film quality. Flexsafe® RM bags fit on rocking motion bioreactors from several manufacturers.
Cell Culture Media
NutriStem® hPSC XF
MSC NutriStem® XF Media
NutriStem® hPSC XF
NutriStem® hPSC XF Medium
NutriStem® hPSC XF Medium is a powerful low-bFGF medium that works across research and clinical workflows, giving you ultimate control over your cultures.
MSC NutriStem® XF Media
MSCgo™ Differentiation Media
Serum-free, xeno-free media for the efficient and reproducible differentiation of human mesenchymal stem cells to osteogenic, adipogenic, and chondrogenic lineages.
Description | Cat No. | eShop |
---|---|---|
Adipogenic SF, XF Basal Medium | 05-330-1B | |
Adipogenic SF, XF Supplement Mix I | 05-331-1-01 | Buy Now |
Adipogenic SF, XF Supplement Mix II | 05-332-1-15 | |
Chondrogenic SF, XF Basal Medium | 05-220-1B | |
Chondrogenic Supplement Mix | 05-221-1D | |
Osteogenic SF, XF Differentiation Medium | 05-440-1B | |
Rapid Osteogenic SF, XF Differentiation Medium | 05-442-1B |
HEK293 Media
Sartorius offers four high-performing suspension HEK media that are designed for use with the high variability of HEK293 cell lines, the versatility of adeno-associated virus and the complexity of viral vector processes.
Description | Cat No. | eShop |
---|---|---|
HEK GM, liquid, 1 L PET bottle | 851-0001 | |
HEK TF, liquid, 1 L PET bottle | 861-0001 | Buy Now |
HEK ViP NB, liquid, 1 L PET bottle | 891-0001 | |
HEK ViP NX, liquid, 1 L PET bottle | 892-0001 | |
HEK293 GM Medium 10L Powder&Sup | CQV3FB4002 | |
HEK293 TF Medium 10L Powder&Sup | CQV3FB4007 | |
HEK ViP NB Medium, powder prepares 10 L | 891-0010DPM | |
HEK ViP NX Medium, powder prepares 10 L | 892-0010DPM | |
HEK FS-2, liquid, 1000 mL PET bottle | 880-0001 |
CHO Media
4Cell® SmartCHO and SmartCHOpe Media and Feeds - Portfolio of high-quality & high-performance serum-free, non-animal origin, and chemically defined cell culture formulations for CHO cell lines.
- Loading...
CellGenix® Growth Factors and Cytokines
Animal-free recombinant cytokines for the efficient and reproducible activation, expansion, and differentiation of human cells.
Description | Cat No. | eShop |
---|---|---|
CellGenix® Preclinical Cytokines | 14XX-050 |
Biopreservation Solutions
Powerful biopreservation solutions optimized for enhanced performance across a broad range of cells.
NutriFreez® brand of cryopreservation solutions is the first fully defined, optimized freezing solution designed and validated for the cryopreservation of various cell types, including hESCs, iPSCs, and hMSCs.
NutriStor® provides the optimal conditions for maintaining human stem cells and PBMC without cryopreservation for short-term storage and transport.
- Loading...
Filtration & Purification Consumables
Sartobind® Chromatography Membranes
Sartobind® membranes transform chromatography steps into a highly productive process, from screening to production.
Description | Cat No. | eShop |
---|---|---|
Sartobind® mAb pack | 96MU01-----11 | Buy Now |
Sartobind® Rapid A Nano 1.2 mL | 96R-PA19D-T11--A | |
Sartobind® Phenyl Nano 3 mL | 96HICP42EUC11--A | |
Sartobind® Q Nano 1 mL | 96IEXQ42DN-11--A | |
Sartobind® S Nano 3 mL | 96IEXS42EUC11--A | |
Sartobind® STIC PA Nano 1 mL, 4 mm | 96STPA42DN-11--A | |
Sartobind® Rapid A Mini 10 mL | 96R-PA19D4RFF |
Chromatography Columns
Hipersep® Prochrom - Preparative HPLC Chromatography Columns
Hipersep® Prochrom chromatography columns meet high standards of design, ensuring efficiency and scalability for process development to manufacturing. Dynamic Axial Compression (DAC) technology combined with packing methodology ensures reproducibility and stable column performance over time. The columns are designed for ease of cleaning while maximizing operator safety.
Sartoclear® Depth Filters and Sartopure® Fleece Filters
Sartoclear® Depth Filters are cellulose-based filters developed for demanding clarification applications in the biopharmaceutical industry. The wide range of grades offers a solution for a variety of applications, such as post-centrifuge clarification or direct bioreactor harvest.
Sartopure® fleece based prefilters, either made of all polypropylene (PP3) or glass fiber fleeces (GF+), are designed for effective clarification and particle retention with broad chemical compatibility and a small extractable profile while ensuring high product yields. The broad variety of retention ratings makes them ideally suited for numerous prefiltration applications.
Description | Cat No. | eShop |
---|---|---|
Sartoclear® Cassette, DL20, 0.8m², 1pc | 29XDL20-FCC | Buy Now |
Sartoclear® Cassette, DL90, 0.8m², 1pc | 29XDL90-FCC | |
Sartoclear® Depth Filter ,DL75|10/2.0μm | 29XDL75-FCFFF | |
Sartoclear® Depth Filter ,DL90|15/2.0μm | 29XDL90-FCFFF | |
Sartopure® PP3 Midicaps 1.2µm Size 9, 4 pc | 5055303P9--SS--A | |
Sartopure® PP3 Midicaps 5µm Size 9, 4 pc | 5055342P9--SS--A | |
Sartopure® GF+ Midicaps 1.2µm Size 0, 2 pc | 5555303P0--SS--V |
Hydrosart® TFF Membranes
Hydrosart® high-performance membrane is a stabilized cellulose-based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Description | Cat No. | eShop |
---|---|---|
Slice 200 Hydrosart® 10 kDa 200 cm² | 3081443902E--SW | Buy Now |
Slice 200 Hydrosart® 100 kDa 200 cm² | 3081446802E--SW | |
Slice 200 Hydrosart® 30 kDa 200 cm² | 3081445902E--SW | |
Slice Hydrosart® 10 kDa 0.1 m² | 3051443901E--SW | |
Slice Hydrosart® 100 kDa 0.1 m² | 3051446801E--SW | |
Slice Hydrosart® 2 kDa 0.1 m² | 3051441901E--SW | |
Slice Hydrosart® 30 kDa 0.1 m² | 3051445901E--SW |
Sartopore® 2
Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economical and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.
Description | Cat No. | eShop |
Sartopore® 2 Capsule 0.2 µm | 5441307H5--OO--B | Buy Now |
Sartopore® 2 Capsule 0.2 µm | 5441307H4--OO--B | |
Sartopore® 2 XLG Caps 0.2µm, Size 4 | 5441307G4--OO--B | |
Sartopore® 2 Midicaps® 0.2µm, Size 8 | 5445307H8--OO--A | |
Sartopore® 2 Midicaps® 0.2µm, Size 7 | 5445307H7--OO--A | |
Sartopore® 2 XLG Midicaps® 0.2µm, Size 7 | 5445307G7--OO--A | |
Sartopore® 2 XLG Midicaps® 0.2µm Size 8 | 5445307G8--OO--A |
Integrity Tester
The Sartocheck® 5 Plus perfectly meets today’s key industry requirements for filter integrity testing in demanding GMP environments. By combining a unique approach to Quality Risk Management, with optimal data integrity, intuitive usability and minimized risk factors for Health, Safety and Environment (HSE), it sets a new standard for filter integrity testing devices.
Frozen Storage & Shipping
Celsius® FFT|FFTp
Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.
Liquid Storage and Shipping
Flexsafe® 2D & 3D Bags
Flexsafe® 2D & 3D bags are designed for the preparation, storage, and shipping of biopharmaceutical solutions, intermediates, and final bulk products.
Description | Cat No. | eShop |
---|---|---|
10 L Bag (MPC/MPC) | FLS130040 | |
20 mL Bag (LL) | FLS130117 | |
1 L Bag | FLS304741 | |
3 L Bag (MPC/MPC) | FLS130145 | |
3D Bag for Palletank® 1000 L (MPX,TPE/MPX,TPE/Sampling) | FIS126246 | |
3D Bag for Palletank® 500 L (MPX,TPE/MPX,TPE/Sampling) | FIS126491 | |
5 L Bag (MPC/MPC) | FLS130039 |
Flexboy® Bags
Flexboy® bags from 5 mL to 50 L are a robust solution for the storage, sampling, and transfer of all biopharmaceutical fluids in all process steps. It benefits from its assurance of quality supply, robustness, closure integrity, biocompatibility, and cell growth performance.
Flexel® 3D Bags
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers.
Description | Cat No. | eShop |
---|---|---|
3D Bag for Palletank® 500 L | FXB110929 | |
3D Tank Liner, 100 L | FXB102116 | |
3D Tank Liner, 100 L | FXB103087 | |
3D Tank Liner, 200 L | FXB110937 | |
3D Tank Liner, 30 L | FXB111118 | |
3D Tank Liner, 50 L | FXB103126 | |
3D Tank Liner, 560 L | FXB110939 | |
Bag for Drum 100 L | FXB110959 |
Palletank® for Shipping
Palletank® for shipping are specifically developed for secure and convenient shipment of bulk pharmaceutical fluids.
Mixing
Flexel® Bags for Magnetic Mixer
The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders.
Tuflux® Tubing
Tuflux® SIL Silicone Tubing
Tuflux® SIL is designed to facilitate fluid transfer in biopharmaceutical manufacturing processes. Tuflux® SIL is a highly resistant platinum-cured silicone tubing manufactured by Raumedic.
Description | Cat No. | eShop |
---|---|---|
Tube 1/4" ID × 3/8" OD (50 m) | FSA117426 | |
Tube 1/4" ID × 7/16" OD (50 m) | FSA117427 | Buy Now |
Tube 1/8" ID × 1/4" OD (100 m) | FSA117425 | Buy Now |
Tube 3/4" ID × 1" OD (15 m) | FSA117430 | Buy Now |
Tube 3/8" ID × 5/8" OD (25 m) | FSA117428 | Buy Now |
Tube 1/2" ID × 3/4" OD (25 m) | FSA117429 | |
Tube 3/4" ID × 1.125" OD (15 m) | FSA117431 |
Braided Tuflux® SIL Silicone Tubing
Braided Tuflux® SIL is the newest product in the Sartorius tubing portfolio. Its composition is identical to Tuflux® SIL just with an integrated mesh.
Tuflux® TPE Thermoplastic Elastomer Tubing
Tuflux® TPE is the newest tubing in the Sartorius portfolio, designed specifically for liquid transfer in the biopharmaceutical industry. It can be heat-sealed and welded with Biosealer® TC and Biowelder® TC to maintain sterile conditions.
Description | Cat No. | eShop |
---|---|---|
Tube 1/2" ID x 3/4" OD (30 m) | FSA121873 | |
Tube 1/4" ID x 3/8" OD (125 m) | FSA121870 | Buy Now |
Tube 1/4" ID x 7/16" OD (100 m) | FSA121871 | Buy Now |
Tube 1/8" ID x 1/4" OD (200 m) | FSA121869 | Buy Now |
Tube 3/4" ID x 1" OD (20 m) | FSA121874 | Buy Now |
Tube 3/4" ID x 1.125″ OD (20 m) | FSA121875 | |
Tube 3/8" ID x 5/8" OD (50 m) | FSA121872 |
*Product availability and delivery times could vary by product and location.