Ergonomic and Efficient Filtration for Food Analysis

In food analytics, clarification by membrane filtration is often an important step in sample preparation for processing of up to eight samples, the Claristep filtration system was examined to determine its suitability for the filtration of food samples - among them very particle-rich dispersions - were filtered at various levels of dilution with the syringeless Claristep 0.45 µm and 0.2 µm pore size filters and the manual Claristep base. Suitable dilutions were also tested with an established syringe filtration system, and the two techniques were compared with regard to ease and comfort of use. The results show which levels of dilution can be expected to results in successful filtration systems, testers consistently reported better ergonomic handling and significant time savings in sample preparation with Claristep.


Discover More About Food and Beverage

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form Below to Download Your Copy

Beverage QC Publications

View our free up-to-date Beverage QC posters, application notes and more. 

Explore More