Téléchargements et publications
Images et vidéos
Veuillez noter
Ces images et vidéos sont strictement réservées à un usage éditorial. Il est obligatoire de citer Sartorius AG comme titulaire du droit d’auteur. Il est interdit de modifier les images ou de les utiliser à des fins commerciales ou publicitaires.
Le Directoire
Integrated Solutions for the Manufacture of Biopharmaceuticals
Safety, flexibility and efficiency are playing an ever-increasing role in the manufacture of biopharmaceuticals. Configurable and scalable system solutions, such as Flexact®, can be used in all process steps – in preparation of media and buffers, cell harvesting, crossflow filtration, viral clearance, virus inactivation, polishing and in the form - fill and form - transfer process steps.
- Integrated Solutions JPEG | 4.1 MB
Process Development
The Ambr® 15 Microbioreactor Vessel determines optimal production conditions and is therefore an important tool for process development.
- Process Development JPEG | 3.7 MB
Analysis of Cell Culture Processes
Cell cultivation is initially tested at the lab-scale level. In trial series, the parameters of the individual samples are altered, such as pH, oxygen content and temperature, to find the conditions that are most conducive to optimal cell growth. During the cultivation process, the cultures are continually sampled and analyzed.
- Analysis of Cell Culture Processes JPEG | 5.0 MB
Safe Storage of Biologics
Transportation and storage of biologics are key intermediate steps in the production of biopharmaceuticals. To ensure the safety of these products across the entire process chain, these liquids are filled into sterile single-use bags and stored in specially designed tanks.
- Safe Storage of Biologics JPEG | 3.0 MB
Cell Cultivation in Biopharmaceutical Processes
To enable cells to grow optimally in the production of active pharmaceutical ingredients, cells are cultivated in a bioreactor under controlled conditions. Important factors for cell growth include the composition of the nutrient medium, mixing efficiency, temperature, dissolved oxygen saturation and pH.
- Cell Cultivation in Biopharmaceutical Processes JPEG | 3.7 MB
Label-Free Detection Systems for Biomolecular Interactions Analysis
Sartorius Octet® systems allow scientists to analyze molecular interaction in real time without the need for markers.
- Label-Free Detection Systems JPEG | 3.6 MB
Ultrapure Water in the Lab
Type I reagent-grade water is essential in any laboratory and is used in nearly every lab procedure. Whether used to clean laboratory glassware, to prepare buffers and cell culture media or to perform critical laboratory applications, such as DNA sequencing, ultrapure water must have the appropriate degree of purity in order to ensure reliable research results.
- Ultrapure Water in the Lab JPEG | 4.6 MB
Cell Harvesting
Sartoclear® depth filters were developed for demanding clarification applications in the biotechnological and pharmaceutical industries. The modular devices provide linear scalability from small to large scale processes.
- Cell Harvesting JPEG | 3.4 MB
Single-Use Filters
The preassembled Maxicaps® MR single-use filter configuration for the filtration of large volumes requires 90% fewer hoses and connections than comparable stainless steel systems.
- Single-Use Filters JPEG | 3.4 MB
Publications
Présentations Groupe Sartorius
Autres publications
Logo Sartorius
- Logo Sartorius | JPEG ZIP | 377.4 KB
- Logo Sartorius | PNG ZIP | 310.0 KB
- Logo Sartorius | SVG Vector ZIP | 2.5 KB
Téléchargement manquant ?
Si vous n'avez pas trouvé ce que vous cherchiez, veuillez contacter le service de la communication corporate : sartorius.presse@sartorius.com.