Fogging Test With Cubis® II

Overview

High surface and interior temperatures can cause polymers, textiles and natural materials in automotive interiors to release volatile and semi-volatile organic compounds (VOCs & SVOCs) at an accelerated rate. When these compounds condense on the cooler surface of the windshield, it can create a visibility problem for the driver.

The fogging test helps vehicle interior manufacturers identify and develop products that outgas SVOCs at a reduced rate. The fogging test procedure – outlined in DIN EN ISO 75201 – helps recreate auto interior outgassing in a timely, measurable and repeatable fashion.

Download this application highlight to discover how Cubis® II - paired with fogging test QApp software - can support this function.

  • Document type: Application Highlight
  • Page count: 4
  • Read time: 6 minutes

Complete the Form to Access Application Highlight

Key Takeaways:

  • DIN Standard 75201 is a method developed by the German Institute for Standardization that allows automobile interior material manufacturers to test the levels of condensation/evaporation of volatile compound
  • Potentially harmful VOCs and SVOCs found inside vehicles as a result of material manufacturing include benzene, styrene, toluene and acetaldehyde
  • Fogging test helps to identify and develop products that outgas SVOCs at a reduced rate
  • Two main methods are used for fogging tests: reflectometric and gravimetric tests
  • Gravimetric test involves sample preparation and measurement of fogging condensate – the software invalidates failed samples and calculates results automatically

This Resource is Designed For:

  • Lab Managers
  • Lab Technicians
  • Scientists
  • Lab Assistants
  • Quality Control Managers
  • Research and Development Scientists
  • Vehicle Interior Manufacturers
  • Automobile Interior Material Manufacturers

Applications Supported:

  • Cubis® II Balances
  • Fogging Tests for Automobile Interior Materials
  • Determination of the Fogging Characteristics of Trim Materials in the Interior of Automobiles
  • Semi-Volatile Organic Compounds (SVOCs)
  • Volatile Organic Compounds (VOCs)
  • DIN EN ISO 75201
  • Gravimetric Test
  • Reflectometric Test
  • QApp


Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access Application Highlight

icon-shopping-cart
Ready to Buy?