s

Mitigate Your Risk

Powerful Media Filtration in Cell Culture Processes

Sterile Media

High Speed Sterile Filtration with Sartopore® 2 XLG

Speed up your media preparation process using the Sartopore® 2 XLG sterilizing-grade media filter. You will benefit from the highest flow rate with our unique 0.8/0.2 µm membrane combination.

Learn More

Mycoplasma-Free Media

High Retention and Capacity with Sartopore® 2 XLM

The Sartopore® 2 XLM is the most advanced 0.1 µm rated filter with the highest mycoplasma retention. The special membrane structure with narrow pore size distribution provides exceptional safety in retention of various mycoplasma. The highly asymmetric pre-filter membrane maximizes your filtration capacity and gives you the most economic media filter.

Learn More


Virus-Free Media

Ultimate Virus Retention with Virosart® Media

Protect your cell culture media from virus contaminations with the tenfold tighter 20 nm Virosart® Media membrane. The filter retains ≥ 4 LRV for small non-enveloped viruses like MVM or Vesivirus and ≥ 6 LRV for large enveloped viruses.

Learn More


Virus Risk Mitigation in Cell Culture Media

PDF | 527.9 KB

Download

Whitepaper - Reducing Total Cost Of Ownership In Media Filtration

PDF | 1.5 MB

Download