Membrane Filters

Sartorius' Broad Range of Membrane Filtration Products Offers Highly Individualized Solutions

Membrane filtration is one of the most effective separation processes and is steadily under development leading to new prospects. Sartorius membranes are available in a wide variety of pore sizes, structures and surface properties to serve nearly unlimited selectivity of separation. 

 

Shop All Membrane Filters Now

 

Shop Sartorius Membrane Filters by Type

Polyethersulfone (PES) Membrane Filters

Cellulose Acetate (CA) Membrane Filters

Cellulose Nitrate (CN) Membrane Filters

Regenerated Cellulose (RC) Membrane Filters

Polyamide (PA) Membrane Filters

Hydrophobic Polytetra-fluorethylene (PTFE) Membrane Filters

Polycarbonate Track-Etched (PC-TEM) Membrane Filters

Membrane Filters Quick Selection Guide

Find Membrane Filters for your Specific Needs

Why Choose Sartorius Membrane Filters?

Sartorius Membrane Features

Sartorius' core competency 

As the production of membranes mark one of Sartorius’ main competencies, we are proud to offer high expertise and forward our knowledge to you as a customer.

Covers essential applications in the life science industry

We are covering many essential applications in the life science industry. These include HPLC filtration, bioburden reduction, protein filtration, microbiological testing and many more.

Highly individual product range

Our product range contains up to seven membrane types and 10 pore sizes. Furthermore, we offer a diameter range from 13mm to 293mm. This allows you to get a membrane that fits your laboratory demands.

icon-coach

Request a Sample, Trial, Demo, Quote, and More

Get answers to any questions you have about Sartorius membrane filters.

Contact a Membrane Filter Expert Now

Membrane Filter Resources & Documentation

Application Note

Membranes: Leachable Compounds Following Vacuum Filtration

Do filter membranes release leachable compounds into the mobile phase following vacuum filtration? Find out in this application note.

Access the App Note

Product Documentation

User Guide

Membrane Filters and Filter Holders Information Guide

PDF | 1.6 MB
Product Protocol

Minimizing TOC with the Right Flush Volume for Membrane Filter Discs

PDF | 525.6 KB
User Guide

Instructions for Use: Membrane Filters (Unsterile)

PDF | 291.6 KB
User Guide

Instructions for Use: Cellulose Nitrate Filters

PDF | 558.4 KB
Product Guide

Laboratory Filtration Products - English

PDF | 21.4 MB

FAQs

Membrane Filter Frequently Asked Questions

In case you are not able to find a membrane according to your specific needs, please feel free to reach out to LabFiltrationPM@sartorius.com.

The shelf life of Sartorius membranes are as follows:

Sartorius Stedim Biotech Material name

As manufactured flat filter disc products (years)

Cellulose Acetate

5

Cellulose Nitrate

4

Reg. Cellulose

5

Ultrafilters

3

Polyamide

4

PESU (Polyethersulfone)

5

Sartobind (Type Q + S)

5

PTFE (Polytetrafluoroethylene)

5

PC (Polycarbonate)

5

Polymer

Features

Typical Applications

Cellulose acetate (CA)

  • High flow rates
  • Thermal stability
  • Very low non-specific adsorption
  • Protein filtration
  • Biological and clinical analysis

Cellulose nitrate

  • Very high protein and DNA binding
  • Cell retention​
  • Buffer filtration​
  • Microbiological testing​

Regenerated cellulose (RC)

  • Strong chemical resistance
  • Low protein binding
  • Particle removal from organic and aqueous media​
  • Ultracleaning of solutions for HPLC​

Polyamide (PA)

  • Chemically resistant to alkaine solutions and organic solvents
  • Particle removal in solutions for HPLC​
  • Filtration of protein-free culture media​

Polyethersulfone (PES)

Low content of extractables
Hydrophobic and hydrophilic membranes available

  • Venting and gas filtration​
  • Mycroplasma retentive filtration – bioburden reduction​

Hydrophobic PTFE

Permanently hydrophobic membranes
Broad chemical compatibility

  • Air and gas filtration​
  • Filtration of solvents with very high or low pH value​

Hydrophilic membrane filters have a polar group on the membrane surface which makes them capable of filtering water. In contrast, hydrophobic membranes are unpolar and reject water from passing through. Hydrophobic filters are typically used for air and gas filtration purposes.

Microfiltration is a membrane technical filtration process which retains or removes contaminants in the range from 0.1 µm to 10 µm form fluids (liquid and gas) by passing through a microporous membrane.

  1. Pressure differential across the membrane
  2. Filter type
  3. Filter surface area
  4. Viscosity of fluid
  5. Temperature of fluid
  6. Use of a prefilter

The first step is to ensure that you have the right equipment to perform sterile filtration. This usually includes a membrane filter that can retain bacteria to a certain degree, a filter holder, sterile containers, and the liquid to be filtered. Be sure to sterilize the filter holder and membrane by autoclaving, sterilizing with γ-irradiation, sterilizing with dry heat, or using another sterilization method. Cellulose acetate, cellulose nitrate, polyamide and polyethersulfone membranes with a pore size of 0.22 µm are classified as sterile filters as they have a bacteria retention rate per filter area of 10⁷/cm² with Brevundimonas diminuta. In addition, polyamide and polyethersulfone retain 10⁷/cm² of Serratia marcescens for our 0.45 µm disc filters. 

After filtration, collect the filtered liquid in a sterile container and make sure the container is sealed to maintain sterility.

This depends on many factors. You may already know what you want to filter out/retain on the membrane surface (e.g. bacteria, particles, proteins, or something else). Next, you need to choose from a variety of pore sizes, materials, diameters, and specifications.

Materials: Are you looking for a hydrophilic (cellulose acetate/nitrate, polyethersulfone, polyamide, regenerated cellulose) or hydrophobic (polytetrafluorethylene) membrane? Do you need to filter solvents, solvent mixtures, aqueous solutions or air? What type of chemicals are you working with and is compatibility important?

Pore size: Do you need to retain something for further analysis or just remove particles and clean your solution? Choose pores that are smaller than the medium you need to retain. We offer pore sizes from 0.2 µm to a maximum of 8 µm.

Diameter: Choose a filter size that can handle the volume of liquid you need to process. We offer membranes from 13mm - 293mm.

Specifications: What features need to be considered for your operation? Choose from performance characteristics such as flow rate, thickness, thermal resistance, bubble point, etc. to find your optimal membrane solution.

We are happy to assist you in finding the best membrane solution for your laboratory.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Sample, Quote, or More Information