Urine Protein Concentration with Vivaspin®

Last updated: 2012

Overview

Measurement of proteins in urine is important for the diagnosis and monitoring of a variety of diseases and disorders.

Normally proteins larger than 100 kDa, such as immunoglobulins, are retained in blood and much smaller molecules (<10 kDa) pass freely into the urine. Intermediate sized molecules, such as albumin (~69 kDa) and free light chains (FLC) (~25 kDa), will pass into urine to varying degrees and then usually be re-absorbed by the nephron tubular system. However, these proteins can also be excreted in urine as the result of several conditions. To enable accurate and early diagnosis, it is often necessary to concentrate the protein content of urine samples prior to analysis.

Vivaspin® centrifugal devices are ideal for this purpose, combining fast ultrafiltration with high concentration factors and recoveries, to reach the sensitivity required for accurate detection in subsequent electrophoretic techniques


  • Document type: Application Note
  • Page count: 6
  • Read time: 5 minutes


Complete the Form to Access the Application Note

Key Takeaways

  • Concentrator design
  • Urine concentration charts for y urine protein electrophoresis (UPE) and immunofixation electrophoresis (IFE)
  • College of American Pathologists (CAP) validation

This Resource is Designed for:

  • Diagnostic manufacturers, infectious diseases, clinical labs

Applications Supported:

  • Concentration of protein content in urine samples prior to analysis

Vivaspin®

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete The Form to Download The Application Note

icon-shopping-cart
Ready to Buy?