Technical Note: Antibody Panel Creation

Last updated: November 2025

Overview

Streamlining Antibody Panel Creation with the iQue® Cytometry Panel Builder

Developing complex antibody panels for phenotyping experiments can be challenging. This technical note provides a practical guide for generation of antibody panels using the iQue® Cytometry Panel Builder.  Included is an example of such a panel, for T-cell phenotyping, on the iQue® 5 High-Throughput Screening (HTS) by Cytometry Platform.

The Panel Builder is a simple, easy to use, and powerful companion for all antibody panel experiments.
 

 

  • Document type: Technical Note
  • Page count: 6
  • Read time: 6 minutes

 

Access the Technical Note 

icon-shopping-cart
Ready to Buy?