iQue® Poster Presentation Snapshots

A High Throughput, Multiplex Antibody Internalization Assay

Watch the video narration of a poster which describes a high throughput, multiplex, no-wash assay that measures antibody internalization (ABI), specificity and cell health, from a single 30 µL assay volume in 96-and 384-well formats.

Antibodies are easily labeled with the novel, pH-sensitive ABI reagent. The labeled antibodies have little fluorescence at neutral pH, but become highly fluorogenic at low pH when internalized and processed through the acidic lysosome/endosome pathway.

Cell viability is simultaneously measured using cell membrane integrity dye, and cell specificity is characterized using encoding dye. Data acquisition is performed using the iQue® advanced flow cytometry platform and integrated Forecyt® software, which combine high throughput sampling, flow cytometry detection and plate level analytics. This delivers rich content with sampling times of less than 20 minutes for a 384-well plate.

Watch the Poster Presentation

Related Products & Resources

Poster

A High Throughput, Multiplex Antibody Internalization Assay

flow cytometry reagents

iQue® Antibody internalization Kits and Reagents

Application Note

A High Throughput, Multiplex Antibody Internalization Assay

ForeCyt Software
Software

 Antibody Binding

Species Cross-Reactivity data set for iQue Forecyt®

icon-shopping-cart
Ready to Buy?